MSC8256SAG1000B Product Information|NXP

Buy Options

MSC8256SAG1000B

End of Life

12NC: 935324532557

Details

Order

Operating Features

ParameterValue
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MSC8256SAG1000B(935324532557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
11142.7

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MSC8256SAG1000B
(935324532557)
No
3
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MSC8256SAG1000B
(935324532557)
854231
3A991A1
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MSC8256SAG1000B
(935324532557)
NOTICE
2021-09-09
2022-09-09
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MSC8256SAG1000B
(935324532557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MSC8256SAG1000B
(935324532557)
2021-03-042021-03-05202102034DNDiscontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families
MSC8256SAG1000B
(935324532557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MSC8256SAG1000B
(935324532557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MSC8256

The MSC8256 is based on the industry’s highest-performance DSP core built on StarCore® technology and designed for the advanced processing requirements and capabilities of today’s high-performance industrial applications for the medical imaging, aerospace, defense and advanced test and measurement markets. It delivers higher performance and power savings, leveraging 45 nm process technology in a highly integrated system-on-chip (SoC) to provide performance equivalent to a 6 GHz, single-core device. The MSC8256 helps equipment manufacturers create end products and services that integrate more functionality in a smaller hardware footprint.

The MSC8256 DSP delivers a high level of performance and integration, combining six enhanced fully programmable SC3850 cores each running at up to 1GHz. The SC3850 DSP core has been independently assessed to enable 40 percent more processing capability per MHz than the nearest DSP competition. A high-performance internal RISC-based QUICC Engine® subsystem supports multiple networking protocols to guarantee reliable data transport over packet networks while significantly offloading processing from the DSP cores.

The MSC8256 embeds a substantial amount of internal memory to support a variety of advanced, high-speed interface types, including two RapidIO® interfaces, two gigabit Ethernet interfaces for network communications, a PCI Express® controller, two DDR controllers for high-speed, industry standard memory interface and four multichannel TDM interfaces. The MSC8256 allows a high degree of scalability through pin compatibility with all MSC825x and MSC815x DSP devices.

More