MSC7119VF1200 Product Information|NXP

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MSC7119VF1200(935325353557)
No
No
N
e0
REACH SVHC
861.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Soldering
MSC7119VF1200
(935325353557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MSC7119VF1200
(935325353557)
854231
3A991A2

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
MSC7119VF1200
(935325353557)
-
2017-06-01
2017-12-01

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MSC7119VF1200
(935325353557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MSC7119VF1200
(935325353557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MSC7119VF1200
(935325353557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MSC7119

Archived content is no longer updated and is made available for historical reference only.

The MSC7119 device is a member of the NXP® MSC711x family, a high-performance, cost-effective family of DSPs based on the StarCore® ™ SC1400 core that offers system solutions, flexibility with peripherals and performance, and overall system cost savings. Devices in the MSC711x family target high-bandwidth highly computational DSP applications and are optimized for packet telephony applications, providing a competitive price per channel for voice over packet systems. The MSC7119 is a highly integrated DSP that contains the SC1400 core, on-chip emulation logic, 448 KB of SRAM memory, 16 KB ICache, 8 KB boot ROM, an 8 KB trace buffer, a 32-channel DMA controller, a 4-layer crossbar switch, a DDR memory controller, two 128-channel time-division multiplexing (TDM) interfaces with hardware support for m/A-law decoding/encoding, a UART, a 16-bit host interface (HDI16) to support an external host processor, a programmable interrupt controller (PIC), a 10/10Base-T MII/RMII, an I2C interface, eight timers, GPIOs, and a JTAG port. The SC1400 core has four ALUs and performs at 1200 DSP million multiply-accumulates per second (MMACS) with an internal 300 MHz clock at 1.2 V.

More