MRF8S7235N Product Information|NXP

Features


Single W-CDMA Lateral N-Channel RF Power MOSFET, 728-768 MHz, 63 W Avg., 28 V

    Package


    FM2F: FM2F, plastic, flange mount package; 2 terminals; 9.96 mm x 20.57 mm x 3.81 mm body

    Buy Options

    MRF8S7235NR3

    No Longer Manufactured

    12NC: 935314786528

    Details

    Order

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    MRF8S7235NR3(935314786528)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e3
    REACH SVHC
    3081.1

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free SolderingLead Free Soldering
    MRF8S7235NR3
    (935314786528)
    No
    3
    260
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
    MRF8S7235NR3
    (935314786528)
    854129
    EAR99

    Discontinued and Replacement Part Data

    Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
    MRF8S7235NR3
    (935314786528)
    NOTICE
    2020-10-14
    2021-04-14
    -

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    MRF8S7235NR3
    (935314786528)
    2020-04-182020-04-19202004010DNDiscontinuance of Select Low Volume Radio Power Products