SOT1823-1: FM2F Double-ended Flange Mount | NXP Semiconductors

SOT1823-1: FM2F


Overview

FM2F, plastic, flange mount package; 2 terminals; 9.96 mm x 20.57 mm x 3.81 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM2F flange mount double DFM 9.96 x 20.57 x 3.81 2 plastic
Manufacture Code Reference Codes Issue Date
98ASA10831 2019-02-08
Part Description Quick access
Airfast RF Power LDMOS Transistor, 150 W Pulse over 2700-3100 MHz, 32 V