NXP Semiconductors :: Secure Connections for a Smarter World

MRF8S7235NR3

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MRF8S7235NR3Last Revision (GMT):
Thursday, 20 February 2025, 10:46:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MRF8S7235NR3SOT1823-1FM2F3190.168934 mg YesYesYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 147 865282025-03-04103 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AlBonding Wire - AlAluminum and its compoundsAluminum, metal7429-90-52.23971099.9900000.070207
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0002240.0100000.000007
Subtotal2.239934100.00000000.070214
Copper Lead-FrameCopper AlloyCopper and its compoundsCopper, metal7440-50-8491.41489597.29100015.404040
Iron and its compoundsIron, metal7439-89-611.9708232.3700000.375241
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0858670.0170000.002692
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.8384630.1660000.026283
Tin and its compoundsTin, metal7440-31-50.1515290.0300000.004750
Zinc and its compoundsZinc, metal7440-66-60.6364240.1260000.019949
Subtotal505.098000100.000000015.832955
Silver PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0005100.0100000.000016
Silver and its compoundsSilver, metal7440-22-45.10149099.9900000.159913
Subtotal5.102000100.00000000.159929
Die EncapsulantDie EncapsulantEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-2125.71500015.0000003.940700
Inorganic Silicon compoundsSilica, vitreous60676-86-0666.28950079.50000020.885712
Inorganic Silicon compoundsSilicon dioxide7631-86-941.9050005.0000001.313567
Inorganic compoundsCarbon Black1333-86-44.1905000.5000000.131357
Subtotal838.100000100.000000026.271336
Header Assembly/FlangeCopper PlatingCopper and its compoundsCopper, metal7440-50-87.80978799.0000000.244808
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0788871.0000000.002473
Subtotal7.888673100.00000000.247281
FlangeCopper and its compoundsCopper, metal7440-50-81689.06855799.85000052.946054
Zirconium and its compoundsZirconium, metal7440-67-72.5374090.1500000.079538
Subtotal1691.605966100.000000053.025592
Gold PlatingGold and its compoundsGold, metal7440-57-56.79111999.0000000.212876
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0685971.0000000.002150
Subtotal6.859716100.00000000.215027
Nickel Cobalt PlatingCobalt and its compoundsCobalt, metal7440-48-41.73550820.2400000.054402
Nickel and its compoundsNickel, metal7440-02-06.83913779.7600000.214382
Subtotal8.574645100.00000000.268784
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0050000.0200000.000157
Tin and its compoundsTin, metal7440-31-524.99500099.9800000.783501
Subtotal25.000000100.00000000.783658
Semiconductor Die 1Semiconductor DieGold and its compoundsGold, metal7440-57-50.3559801.0200000.011159
Inorganic Silicon compoundsSilicon, doped33.85314097.0004001.061171
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.6908801.9796000.021656
Subtotal34.900000100.00000001.093986
Semiconductor Die 2Semiconductor DieGold and its compoundsGold, metal7440-57-50.3304801.0200000.010359
Inorganic Silicon compoundsSilicon, doped31.42813097.0004000.985156
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.6413901.9796000.020105
Subtotal32.400000100.00000001.015620
Semiconductor Die 3Semiconductor DieGold and its compoundsGold, metal7440-57-50.3304801.0200000.010359
Inorganic Silicon compoundsSilicon, doped31.42813097.0004000.985156
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.6413901.9796000.020105
Subtotal32.400000100.00000001.015620
Total3190.168934100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MRF8S7235NR3
Product content declaration of MRF8S7235NR3
上次修订 Last Revision (GMT):
Thursday, 20 February 2025, 10:46:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铝
Bonding Wire - Al
焊丝-铝
Bonding Wire - Al
OOOOOO
铜引线框架
Copper Lead-Frame
铜合金
Copper Alloy
OOOOOO

镀银
Silver Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
封装焊头/法兰
Header Assembly/Flange
镀铜
Copper Plating
OOOOOO

法兰盘
Flange
OOOOOO

镀金材料
Gold Plating
OOOOOO

镍钴电镀
Nickel Cobalt Plating
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 3
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MRF8S7235NR3Last Revision (GMT):
Thursday, 20 February 2025, 10:46:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AlTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Copper Lead-FrameCDA 194Test Report
21 Feb 2023
Test Report
21 Feb 2023
Test Report
21 Feb 2023
Test Report
21 Feb 2023
NI PLATINGTest Report
20 Feb 2023
Test Report
20 Feb 2023
Test Report
20 Feb 2023
Test Report
20 Feb 2023
Die EncapsulantTest Report
15 Apr 2025
Test Report
15 Apr 2025
Test Report
15 Apr 2025
Test Report
15 Apr 2025
Header Assembly/FlangeC151Test Report
27 Aug 2021
Test Report
27 Aug 2021
Test Report
27 Aug 2021
Test Report
27 Aug 2021
C151 + CU_NICO_AU PLATINGTest Report
27 Aug 2021
Test Report
27 Aug 2021
Test Report
27 Aug 2021
Test Report
27 Aug 2021
Post-plating - Lead FreeTest Report
21 May 2025
Test Report
21 May 2025
Test Report
21 May 2025
Test Report
21 May 2025
Semiconductor Die 1Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Semiconductor Die 2Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Semiconductor Die 3Test Report
18 Jul 2022
Test Report
18 Jul 2022
Test Report
18 Jul 2022
Test Report
18 Jul 2022
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.