Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Single W-CDMA Lateral N-Channel RF Power MOSFET, 1805 MHz - 1995 MHz, 50 W Avg., 30 V
CFM2F: CFM2F, ceramic, flange mount flat package; 2 terminals; 9.78 mm x 23.12 mm x 3.75 mm body
12NC: 935314716128
Details
Order
12NC: 935314716178
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MRF8S18210WHSR3(935314716128) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 9901.5 | |
MRF8S18210WHSR5(935314716178) | Yes | Yes | Yes | e4 | REACH SVHC | 9901.5 |
Part/12NC | Safe Assure Functional Safety | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | ||||
MRF8S18210WHSR3 (935314716128) | No | 260 | 40 | ||
MRF8S18210WHSR5 (935314716178) | No | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MRF8S18210WHSR3 (935314716128) | 854129 | EAR99 |
MRF8S18210WHSR5 (935314716178) | 854129 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MRF8S18210WHSR3 (935314716128) | NOTICE | 2020-04-14 | 2020-10-14 | - |
MRF8S18210WHSR5 (935314716178) | - | 2014-03-06 | 2015-03-06 | MRF8S18210WHSR3 (935314716128) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MRF8S18210WHSR3 (935314716128) | 2019-10-17 | 2019-10-18 | 201910007DN | Discontinuance of low volume Radio Power Solutions parts |