SOT1790-1: CFM2F Ceramic Flange Mount | NXP Semiconductors

SOT1790-1: CFM2F


Overview

CFM2F, ceramic, flange mount flat package; 2 terminals; 9.78 mm x 23.12 mm x 3.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CFM2F flange mount double CFM 9.78 x 23.12 x 3.75 2 ceramic
Manufacture Code Reference Codes Issue Date
98ASA00325 2017-06-11