Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
W-CDMA, LTE Lateral N-Channel RF Power MOSFET, 2110-2170 MHz, 16 W Avg., 28 V
CFM4F: CFM4F, ceramic, flange mount flat package; 4 terminals; 9.78 mm x 34.04 mm x 3.75 mm body
12NC: 935310794128
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MRF8HP21080HR3(935310794128) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 6468.8 |
Part/12NC | Safe Assure Functional Safety | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | ||||
MRF8HP21080HR3 (935310794128) | No | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MRF8HP21080HR3 (935310794128) | 854129 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MRF8HP21080HR3 (935310794128) | NOTICE | 2020-04-14 | 2020-10-14 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MRF8HP21080HR3 (935310794128) | 2019-10-17 | 2019-10-18 | 201910007DN | Discontinuance of low volume Radio Power Solutions parts |