SOT1827-1: CFM4F Ceramic Flange Mount | NXP Semiconductors

SOT1827-1: CFM4F


Overview

CFM4F, ceramic, flange mount flat package; 4 terminals; 9.78 mm x 34.04 mm x 3.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CFM4F flange mount double CFM 9.78 x 34.04 x 3.75 4 ceramic
Manufacture Code Reference Codes Issue Date
98ASA10793 2017-06-11
Part Description Quick access
RF Power GaN Transistor, 300 W CW over 2400-2500 MHz, 50 V
Broadband RF Power LDMOS Transistor, 1.8-2000 MHz, 100 W, 50 V
Broadband RF Power LDMOS Transistor, 1.8-2000 MHz, 100 W, 50 V
Airfast RF Power LDMOS Transistor, 700 W Pulse over 960-1215 MHz, 52 V
Wideband RF Power LDMOS Transistor, 600 W CW over 1.8-400 MHz, 65 V
Lateral N-Channel Broadband RF Power MOSFET, 1.8-600 MHz, 300 W, 50 V
Lateral N-Channel Broadband RF Power MOSFET, 1.8-600 MHz, 300 W, 50 V