NXP Semiconductors :: Secure Connections for a Smarter World

MRF8HP21080HR3

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MRF8HP21080HR3Last Revision (GMT):
Thursday, 20 February 2025, 10:45:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MRF8HP21080HR3SOT1827-1CFM4F6657.162349 mg YesYesYesN/ANot Applicablee4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 107 941282025-03-037NA / Not Available26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AlBonding Wire - AlAluminum and its compoundsAluminum, metal7429-90-516.04141598.8400000.240965
Inorganic Silicon compoundsSilicon7440-21-30.1866411.1500000.002804
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0006490.0040000.000010
Nickel and its compoundsNickel, metal7440-02-00.0009740.0060000.000015
Subtotal16.229679100.00000000.243793
CapCeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-1748.98482296.00000011.250812
Inorganic Silicon compoundsSilicon dioxide7631-86-923.4057763.0000000.351588
Inorganic compoundsOther inorganic compounds7.8019251.0000000.117196
Subtotal780.192522100.000000011.719596
EpoxyInorganic Silicon compoundsSilicon dioxide7631-86-911.98124045.0000000.179975
Phenols and Phenolic Resins2-[[4-[2-[4-[1,1-bis[4-(oxiran-2-ylmethoxy)phenyl]ethyl]phenyl]propan-2-yl]phenoxy]methyl]oxirane115254-47-214.64373855.0000000.219970
Subtotal26.624977100.00000000.399945
Header Assembly/FlangeCeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-1239.01002489.4000003.590269
Chromium and Chromium III compoundsDichromium trioxide1308-38-916.0409416.0000000.240958
Inorganic Silicon compoundsSilicon dioxide7631-86-98.0204713.0000000.120479
Inorganic compoundsOther inorganic compounds4.2775841.6000000.064255
Subtotal267.349020100.00000004.015961
ConductorAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-16.57985118.4000000.098839
Inorganic compoundsOther inorganic compounds0.5006411.4000000.007520
Molybdenum and its compoundsMolybdenum, metal7439-98-70.8940022.5000000.013429
Tungsten and its compoundsTungsten, metal7440-33-727.78556777.7000000.417378
Subtotal35.760060100.00000000.537167
FlangeCopper and its compoundsCopper, metal7440-50-82631.54308251.80000039.529501
Molybdenum and its compoundsMolybdenum, metal7439-98-72448.65591848.20000036.782277
Subtotal5080.199000100.000000076.311779
Gold PlatingGold and its compoundsGold, metal7440-57-59.08182999.9990000.136422
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0000910.0010000.000001
Subtotal9.081920100.00000000.136423
Iron AlloyIron and its compoundsIron, metal7439-89-6105.67949258.0000001.587455
Nickel and its compoundsNickel, metal7440-02-076.52652842.0000001.149537
Subtotal182.206020100.00000002.736992
Metal BrazeCopper and its compoundsCopper, metal7440-50-86.51627828.0000000.097884
Silver and its compoundsSilver, metal7440-22-416.75614272.0000000.251701
Subtotal23.272420100.00000000.349585
Nickel Cobalt PlatingCobalt and its compoundsCobalt, metal7440-48-422.13718030.0000000.332532
Nickel and its compoundsNickel, metal7440-02-051.65342070.0000000.775907
Subtotal73.790600100.00000001.108439
Palladium PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0045410.1000000.000068
Palladium and its compoundsPalladium, metal7440-05-34.53641999.9000000.068143
Subtotal4.540960100.00000000.068212
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon, doped54.97800098.0000000.825847
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.1220002.0000000.016854
Subtotal56.100000100.00000000.842701
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon, doped18.65015598.0000000.280152
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3806152.0000000.005717
Subtotal19.030770100.00000000.285869
Semiconductor Die 3Semiconductor DieInorganic Silicon compoundsSilicon, doped17.97320098.0000000.269983
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3668002.0000000.005510
Subtotal18.340000100.00000000.275493
Semiconductor Die 4Semiconductor DieInorganic Silicon compoundsSilicon, doped17.97320098.0000000.269983
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3668002.0000000.005510
Subtotal18.340000100.00000000.275493
Semiconductor Die 5Semiconductor DieInorganic Silicon compoundsSilicon7440-21-328.07700098.0000000.421756
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.5730002.0000000.008607
Subtotal28.650000100.00000000.430364
Semiconductor Die 6Semiconductor DieInorganic Silicon compoundsSilicon7440-21-317.10531298.0000000.256946
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3490882.0000000.005244
Subtotal17.454400100.00000000.262190
Total6657.162349100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MRF8HP21080HR3
Product content declaration of MRF8HP21080HR3
上次修订 Last Revision (GMT):
Thursday, 20 February 2025, 10:45:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铝
Bonding Wire - Al
焊丝-铝
Bonding Wire - Al
OOOOOO
盖子
Cap
陶瓷的
Ceramic
OOOOOO

环氧胶
Epoxy
OOOOOO
封装焊头/法兰
Header Assembly/Flange
陶瓷的
Ceramic
OOOOOO

导体
Conductor
OOOOOO

法兰盘
Flange
OOOOOO

镀金材料
Gold Plating
OOOOOO

铁合金
Iron Alloy
OOOOOO

金属钎焊
Metal Braze
OOOOOO

镍钴电镀
Nickel Cobalt Plating
OOOOOO

钯镀层
Palladium Plating
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 3
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 4
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 5
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 6
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MRF8HP21080HR3Last Revision (GMT):
Thursday, 20 February 2025, 10:45:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AlTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
CapCERAMICTest Report
30 Jun 2021
Test Report
30 Jun 2021
Test Report
30 Jun 2021
Test Report
30 Jun 2021
WHITE RESINTest Report
30 Jun 2021
Test Report
30 Jun 2021
Test Report
30 Jun 2021
Not Available
Header Assembly/FlangeALLOY 42Test Report
15 Apr 2024
Test Report
15 Apr 2024
Test Report
15 Apr 2024
Test Report
15 Apr 2024
AU PLATINGTest Report
2 Aug 2021
Not AvailableNot AvailableNot Available
FLANGETest Report
18 Mar 2021
Test Report
18 Mar 2021
Test Report
18 Mar 2021
Not Available
NICO PLATINGTest Report
21 Sep 2021
Test Report
21 Sep 2021
Test Report
21 Sep 2021
Test Report
21 Sep 2021
PD PLATINGTest Report
18 Jan 2021
Test Report
18 Jan 2021
Not AvailableNot Available
Semiconductor Die 1Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Semiconductor Die 2Test Report
22 Oct 2019
Test Report
22 Oct 2019
Test Report
22 Oct 2019
Test Report
22 Oct 2019
Semiconductor Die 3Test Report
22 Oct 2019
Test Report
22 Oct 2019
Test Report
22 Oct 2019
Test Report
22 Oct 2019
Semiconductor Die 4Test Report
18 Jul 2022
Test Report
18 Jul 2022
Test Report
18 Jul 2022
Test Report
18 Jul 2022
Semiconductor Die 5Test Report
22 Oct 2019
Test Report
22 Oct 2019
Test Report
22 Oct 2019
Test Report
22 Oct 2019
Semiconductor Die 6Test Report
22 Oct 2019
Test Report
22 Oct 2019
Test Report
22 Oct 2019
Test Report
22 Oct 2019
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.