Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Lateral N-Channel Broadband RF Power MOSFET, 10-450 MHz, 10 W, 50 V
FM2F: FM2F, plastic, flange mount flat package; 2 terminals; 6.35 mm x 23.62 mm x 2.59 mm body
12NC: 935319274528
Details
Order
12NC: 935319274578
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MRF6V2010NBR1(935319274528) | No | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1196.1 | |
MRF6V2010NBR5(935319274578) | No | Yes | No | e3 | REACH SVHC | 1196.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
MRF6V2010NBR1 (935319274528) | No | 3 | - | 260 | 260 | 40 | 40 |
MRF6V2010NBR5 (935319274578) | No | - | 3 | - | 260 | - | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MRF6V2010NBR1 (935319274528) | 854129 | EAR99 |
MRF6V2010NBR5 (935319274578) | 854129 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MRF6V2010NBR1 (935319274528) | NOTICE | 2020-10-14 | 2021-04-14 | AFT27S010NT1 (935317972515) |
MRF6V2010NBR5 (935319274578) | - | 2014-03-04 | 2015-03-04 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MRF6V2010NBR1 (935319274528) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MRF6V2010NBR5 (935319274578) | ||||
MRF6V2010NBR1 (935319274528) | 2020-04-18 | 2020-04-19 | 202004010DN | Discontinuance of Select Low Volume Radio Power Products |