AFT27S010N Product Information|NXP

Features


Airfast RF Power LDMOS Transistor, 728-3600 MHz, 1.26 W Avg., 28 V

Package


PLD4L: PLD4L, plastic, RF over-molded package designation; 4 terminals; 0 mm pitch; 5.85 mm x 6.61 mm x 1.74 mm body

Buy Options

AFT27S010NT1

End of Life

12NC: 935317972515

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
AFT27S010NT1(935317972515)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e3
REACH SVHC
280.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
AFT27S010NT1
(935317972515)
No
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
AFT27S010NT1
(935317972515)
854129

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
AFT27S010NT1
(935317972515)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
AFT27S010NT1
(935317972515)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
AFT27S010NT1
(935317972515)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about AFT27S010N

The AFT27S010NT1 1.26 W RF power LDMOS transistor is designed for cellular base station applications covering the frequency range of 100 to 3600 MHz.