SOT1733-1: FM2F Double-ended Flange Mount | NXP Semiconductors

SOT1733-1: FM2F


Overview

FM2F, plastic, flange mount flat package; 2 terminals; 6.35 mm x 23.62 mm x 2.59 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM2F flange mount double DFM 6.35 x 23.62 x 2.59 2 plastic
Manufacture Code Reference Codes Issue Date
98ASA99191D PDIL-F2(JEDEC 2017-06-11