Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
RF POWER LDMOS TRANSISTOR, 2450 MHz, 300 W, 32 V
12NC: 935313135528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MRF24300GNR3(935313135528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 3081.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MRF24300GNR3 (935313135528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MRF24300GNR3 (935313135528) | 854129 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MRF24300GNR3 (935313135528) | NOTICE | 2021-12-01 | 2022-05-31 | MRF24G300HSR5 (935389771178) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MRF24300GNR3 (935313135528) | 2020-09-24 | 2020-09-25 | 202009028DN | NXP Semiconductors Oak Hill Fab Scale Down: Product Discontinuation Notification |