SOT1815-1: FM2 Double-ended Flange Mount | NXP Semiconductors

SOT1815-1: FM2


Overview

FM2, plastic, flange mount package; 2 terminals; 9.96 mm x 20.57 mm x 3.81 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM2 flange mount double DFM 9.96 x 20.57 x 3.81 2 plastic
Manufacture Code Reference Codes Issue Date
98ASA00442 2017-06-11