NXP Semiconductors :: Secure Connections for a Smarter World

MRF24300GNR3

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MRF24300GNR3Last Revision (GMT):
Thursday, 20 February 2025, 10:49:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MRF24300GNR3SOT1815-1FM23233.788924 mg YesYesYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 131 355282025-02-0573 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AlBonding Wire - AlAluminum and its compoundsAluminum, metal7429-90-52.21395198.8400000.068463
Inorganic Silicon compoundsSilicon7440-21-30.0257591.1500000.000797
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000900.0040000.000003
Nickel and its compoundsNickel, metal7440-02-00.0001340.0060000.000004
Subtotal2.239934100.00000000.069267
Copper Lead-FrameCopper AlloyCopper and its compoundsCopper, metal7440-50-8491.41489597.29100015.196258
Iron and its compoundsIron, metal7439-89-611.9708232.3700000.370179
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0858670.0170000.002655
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.8384630.1660000.025928
Tin and its compoundsTin, metal7440-31-50.1515290.0300000.004686
Zinc and its compoundsZinc, metal7440-66-60.6364240.1260000.019680
Subtotal505.098000100.000000015.619387
Silver PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0005100.0100000.000016
Silver and its compoundsSilver, metal7440-22-45.10149099.9900000.157756
Subtotal5.102000100.00000000.157772
Die EncapsulantDie EncapsulantEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-2125.71500015.0000003.887545
Inorganic Silicon compoundsSilica, vitreous60676-86-0666.28950079.50000020.603989
Inorganic Silicon compoundsSilicon dioxide7631-86-941.9050005.0000001.295848
Inorganic compoundsCarbon Black1333-86-44.1905000.5000000.129585
Subtotal838.100000100.000000025.916967
Header Assembly/FlangeCopper PlatingCopper and its compoundsCopper, metal7440-50-87.80978799.0000000.241506
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0788871.0000000.002439
Subtotal7.888673100.00000000.243945
FlangeCopper and its compoundsCopper, metal7440-50-81689.06855799.85000052.231874
Zirconium and its compoundsZirconium, metal7440-67-72.5374090.1500000.078465
Subtotal1691.605966100.000000052.310339
Gold PlatingGold and its compoundsGold, metal7440-57-56.79111999.0000000.210005
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0685971.0000000.002121
Subtotal6.859716100.00000000.212126
Nickel Cobalt PlatingCobalt and its compoundsCobalt, metal7440-48-41.73550820.2400000.053668
Nickel and its compoundsNickel, metal7440-02-06.83913779.7600000.211490
Subtotal8.574645100.00000000.265158
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0050000.0200000.000155
Tin and its compoundsTin, metal7440-31-524.99500099.9800000.772932
Subtotal25.000000100.00000000.773087
Semiconductor Die 1Semiconductor DieGold and its compoundsGold, metal7440-57-50.4957201.0200000.015329
Inorganic Silicon compoundsSilicon, doped47.14219497.0004001.457801
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.9620861.9796000.029751
Subtotal48.600000100.00000001.502881
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon, doped45.19759098.0000001.397667
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.9224002.0000000.028524
Subtotal46.119990100.00000001.426190
Semiconductor Die 3Semiconductor DieGold and its compoundsGold, metal7440-57-50.4957201.0200000.015329
Inorganic Silicon compoundsSilicon, doped47.14219497.0004001.457801
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.9620861.9796000.029751
Subtotal48.600000100.00000001.502881
Total3233.788924100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MRF24300GNR3
Product content declaration of MRF24300GNR3
上次修订 Last Revision (GMT):
Thursday, 20 February 2025, 10:49:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铝
Bonding Wire - Al
焊丝-铝
Bonding Wire - Al
OOOOOO
铜引线框架
Copper Lead-Frame
铜合金
Copper Alloy
OOOOOO

镀银
Silver Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
封装焊头/法兰
Header Assembly/Flange
镀铜
Copper Plating
OOOOOO

法兰盘
Flange
OOOOOO

镀金材料
Gold Plating
OOOOOO

镍钴电镀
Nickel Cobalt Plating
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 3
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MRF24300GNR3Last Revision (GMT):
Thursday, 20 February 2025, 10:49:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AlTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Copper Lead-FrameCDA 194Test Report
21 Feb 2023
Test Report
21 Feb 2023
Test Report
21 Feb 2023
Test Report
21 Feb 2023
NI PLATINGTest Report
20 Feb 2023
Test Report
20 Feb 2023
Test Report
20 Feb 2023
Test Report
20 Feb 2023
Die EncapsulantTest Report
30 Apr 2024
Test Report
30 Apr 2024
Test Report
30 Apr 2024
Test Report
30 Apr 2024
Header Assembly/FlangeC151Test Report
27 Aug 2021
Test Report
27 Aug 2021
Test Report
27 Aug 2021
Test Report
27 Aug 2021
C151 + CU_NICO_AU PLATINGTest Report
27 Aug 2021
Test Report
27 Aug 2021
Test Report
27 Aug 2021
Test Report
27 Aug 2021
Post-plating - Lead FreeTest Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Semiconductor Die 1Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Semiconductor Die 2Test Report
22 Oct 2019
Test Report
22 Oct 2019
Test Report
22 Oct 2019
Test Report
22 Oct 2019
Semiconductor Die 3Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.