Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HBGA516: HBGA516, plastic, thermal enhanced ball grid array; 516 balls; 1 mm pitch; 27 mm x 27 mm x 2.55 mm body
12NC: 935312823557
Details
Order
12NC: 935312823518
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MPC5121YVY400B(935312822557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 5496.9 | |
SPC5121YVY400B(935312823557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 5496.9 | |
SPC5121YVY400BR(935312823518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 5496.9 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MPC5121YVY400B (935312822557) | No | 3 | 260 | 40 | |||
SPC5121YVY400B (935312823557) | No | 3 | 260 | 40 | |||
SPC5121YVY400BR (935312823518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPC5121YVY400B (935312822557) | 854231 | 3A991A2 |
SPC5121YVY400B (935312823557) | 854231 | 3A991A2 |
SPC5121YVY400BR (935312823518) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SPC5121YVY400B (935312823557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SPC5121YVY400BR (935312823518) | ||||
MPC5121YVY400B (935312822557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPC5121YVY400B (935312822557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SPC5121YVY400B (935312823557) | ||||
SPC5121YVY400BR (935312823518) | ||||
MPC5121YVY400B (935312822557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
NXP ® MPC5121e and MPC5123 MCUs provide an excellent computing platform for OEM, aftermarket, commercial telematics and consumer applications—including embedded solutions requiring network connectivity, graphics and a graphical user interface.