MPC17531ATEJ Product Information|NXP

Features


H-Bridge, Dual, Low Voltage, Stepper & DC Brushed Motor Driver, 2-8.6V, 1.4A, 200kHz, TSSOP-EP

Package


HTSSOP20: HTSSOP20, plastic, thermal enhanced thin shrink small outline package; 20 terminals; 0.65 mm pitch; 4.4 mm x 6.5 mm x 0.9 mm body

Buy Options

MPC17531ATEJ

End of Life

12NC: 935313022574

Details

Order

MPC17531ATEJR2

End of Life

12NC: 935313022538

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC17531ATEJ(935313022574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
81.3
MPC17531ATEJR2(935313022538)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
81.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPC17531ATEJ
(935313022574)
No
3
260
40
MPC17531ATEJR2
(935313022538)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPC17531ATEJ
(935313022574)
854239
EAR99
MPC17531ATEJR2
(935313022538)
854239
EAR99

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MPC17531ATEJ
(935313022574)
NOTICE
2022-10-20
2023-04-20
-
MPC17531ATEJR2
(935313022538)
NOTICE
2022-10-20
2023-04-20
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC17531ATEJ
(935313022574)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC17531ATEJR2
(935313022538)
MPC17531ATEJ
(935313022574)
2022-04-202022-04-21202204012DNDiscontinuation Notification for NXP PL DES Octal Serial Switch and H-Bridge Devices Apr2022
MPC17531ATEJR2
(935313022538)
MPC17531ATEJ
(935313022574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC17531ATEJR2
(935313022538)
MPC17531ATEJ
(935313022574)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MPC17531ATEJR2
(935313022538)

More about MPC17531

The NXP® MPC17531A is a monolithic dual H-Bridge power IC ideal for portable electronic applications containing bipolar step motors and/or brush DC-motors, such as cameras and disk drive head positioners.

  • Operates from 2.0 V to 8.6 V using the internal charge pump, with independent control of each H-Bridge via parallel MCU interface
  • Features built-in shoot-through current protection and an undervoltage shutdown function
  • Has four operating modes: Forward, Reverse, Brake, and Tri-Stated (High Impedance)
  • Efficiently drives many types of micromotors with low power dissipation owing to its low output resistance and high output slew rates