MML20211H Product Information|NXP

Buy Options

MML20211HT1

End of Life

12NC: 935310812147

Details

Order

Operating Features

ParameterValue
fi(RF) [max] (MHz)
2800
@f [max] (MHz)
2140
@f [min] (MHz)
2140
Die Technology
E-pHEMT
Application
PCS, LTE, W-CDMA, TD-SCDMA
Frequency (Min-Max) (MHz)
1400, 2800
Supply Current (TYP) (mA)
60
Frequency Band (Hz)
1400000000, 2800000000
Description
E-pHEMT LNA, 1400-2800 MHz, 18.6 dB, 21.3 dBm, 0.65 dB NF
Noise Figure (Typ) (dB)
0.65
fi(RF) [min] (MHz)
1400
Programming Voltage (TYP) (V)
PCS, LTE, W-CDMA, TD-SCDMA
Input 3rd Order Intercept (dBm)
14.4
Frequency (Max) (MHz)
2800
Frequency (Min) (MHz)
1400
frange [max] (MHz)
2800
frange [min] (MHz)
1400
NF (dB)
0.65
NF @Gp= 5 dB (dB)
0.65
Input 3rd Order Intercept (Typ) (dBm) @ f (MHz)
14.4 @ 2140
Gain (Typ) (dB) @ f (MHz)
18.6 @ 2140
NF [typ] (dB)
0.65
ICC [typ] (mA)
60
Icc, TX/BT (dB) (Typ)
PCS, LTE, W-CDMA, TD-SCDMA
Noise Figure (Typ) (dB) @ f (MHz)
0.65 @ 2140
3rd Order Intercept (Typ) (dBm)
33
NXP_Gp [typ] (dB)
18.6
@f
2.14
ParameterValue
Supply Voltage (Max) (V)
5
Number of pins
8
Package Style
HVSON
NF (dB)
0.65
NF (dB)
0.65
Product Application
PCS, LTE, W-CDMA, TD-SCDMA
@f [max] (MHz)
2140
Security Status
COMPANY PUBLIC
Output Intercept Point (Typ) (dBm) @ f (MHz)
33 @ 2140
Target Applications
PCS, LTE, W-CDMA, TD-SCDMA
Frequency (Min-Max) (GHz)
1.4000001 to 2.8000002
Supply Voltage (Min) (V)
5
Power Gain (dB) @ f (MHz)
18.6 @ 2140
Supply Current (Typ) (μA)
60000
IP3i (dBm)
14.4
Output Power (Typ) (dBm) @ f (MHz)
21.3 @ 2140
IP3o (dBm) [Typ]
33
IP3o (dBm) [Typ]
33
Gass (dB)
18.6
Gconv [typ] (dB)
18.6
High Current GPIOS / EVDD
PCS, LTE, W-CDMA, TD-SCDMA
Gp (dB)
18.6
Type Classification
PCS, LTE, W-CDMA, TD-SCDMA
Supply Voltage (Typ) (V)
5
Gp (dB)
18.6
Supply Voltage (Min-Max) (V)
5 to 5
Input 3rd Order Intercept (dBm)
14.4

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MML20211HT1(935310812147)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
6.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MML20211HT1
(935310812147)
No
1
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MML20211HT1
(935310812147)
854233
EAR99

More about MML20211H

The MML20211HT1 is a single-stage low noise amplifier (LNA) with active bias and high isolation for use in cellular infrastructure applications. It is designed for a range of low noise, high linearity applications such as picocell, femtocell, tower mounted amplifiers (TMA) and receiver front-end circuits. It operates from a single voltage supply and is suitable for applications with frequencies from 1400 to 2800 MHz such as TD-SCDMA, W-CDMA, UMTS, PCS, LTE and BWA.