MMG3H21N Product Information|NXP

Buy Options

Operating Features

ParameterValue
fi(RF) [max] (MHz)
6000
@f [max] (MHz)
900
@f [min] (MHz)
900
Die Technology
InGaP HBT
Thermal Resistance (Spec) (℃/W)
38.6
Frequency (Min-Max) (MHz)
1, 6000
Supply Current (TYP) (mA)
90
Frequency Band (Hz)
1000000, 6000000000
Description
InGaP HBT GPA, 0-6000 MHz, 19.3 dB, 20.5 dBm
Noise Figure (Typ) (dB)
5.5
fi(RF) [min] (MHz)
1
Frequency (Max) (MHz)
6000
Frequency (Min) (MHz)
1
frange [max] (MHz)
6000
frange [min] (MHz)
1
NF (dB)
5.5
NF @Gp= 5 dB (dB)
5.5
Gain (Typ) (dB) @ f (MHz)
19.3 @ 900
NF [typ] (dB)
5.5
ICC [typ] (mA)
90
Noise Figure (Typ) (dB) @ f (MHz)
5.5 @ 900
3rd Order Intercept (Typ) (dBm)
37
NXP_Gp [typ] (dB)
19.3
ParameterValue
@f
0.90000004
Supply Voltage (Max) (V)
5
Number of pins
3
Package Style
DBS
Amp Class
A
NF (dB)
5.5
NF (dB)
5.5
@f [max] (MHz)
900
Class
A
Security Status
COMPANY PUBLIC
Frequency (Min-Max) (GHz)
0.001 to 6
Supply Voltage (Min) (V)
5
Power Gain (dB) @ f (MHz)
19.3 @ 900
Supply Current (Typ) (μA)
90000
Rth(j-a) (K/W)
38.6
Output Power (Typ) (dBm) @ f (MHz)
20.5 @ 900
IP3o (dBm) [Typ]
37
Gass (dB)
19.3
Gconv [typ] (dB)
19.3
Gp (dB)
19.3
Gp (dB)
19.3
Supply Voltage (Min-Max) (V)
5 to 5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MMG3H21NT1(935316511147)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
50.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MMG3H21NT1
(935316511147)
No
1
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
MMG3H21NT1
(935316511147)
854233

More about MMG3H21NT1

The MMG3H21NT1 is a general purpose amplifier that is internally input matched and internally output matched. It is designed for a broad range of Class A, small-signal, high linearity, general purpose applications. It is suitable for applications with frequencies from 0 to 6000 MHz such as cellular, PCS, BWA, WLL, PHS, CATV, VHF, UHF, UMTS and general small-signal RF.