Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SIL3: SIL3, plastic, DIL-bent-SIL package; 3 terminals; 1.5 mm pitch; 4.15 mm x 5.5 mm x 1.5 mm body
12NC: 935311653147
Details
Parameter | Value |
---|---|
fi(RF) [max] (MHz) | 3800 |
@f [max] (MHz) | 2655 |
@f [min] (MHz) | 2655 |
Die Technology | E-pHEMT |
Thermal Resistance (Spec) (℃/W) | 57 |
Frequency (Min-Max) (MHz) | 450, 3800 |
Supply Current (TYP) (mA) | 78 |
Frequency Band (Hz) | 450000000, 3800000000 |
Description | E-pHEMT GPA/LNA, 450-2800 MHz, 20 dB, 20 dBm |
Noise Figure (Typ) (dB) | 2.1 |
fi(RF) [min] (MHz) | 450 |
Frequency (Max) (MHz) | 3800 |
Frequency (Min) (MHz) | 450 |
frange [max] (MHz) | 3800 |
frange [min] (MHz) | 450 |
NF (dB) | 2.1 |
NF @Gp= 5 dB (dB) | 2.1 |
Gain (Typ) (dB) @ f (MHz) | 17.8 @ 2655 |
NF [typ] (dB) | 2.1 |
ICC [typ] (mA) | 78 |
Noise Figure (Typ) (dB) @ f (MHz) | 2.1 @ 2655 |
NXP_Gp [typ] (dB) | 17.8 |
Parameter | Value |
---|---|
@f | 2.655 |
Supply Voltage (Max) (V) | 5 |
Number of pins | 3 |
Package Style | DBS |
Amp Class | A |
NF (dB) | 2.1 |
NF (dB) | 2.1 |
@f [max] (MHz) | 2655 |
Class | A |
Security Status | COMPANY PUBLIC |
Frequency (Min-Max) (GHz) | 0.45000002 to 3.8000002 |
Supply Voltage (Min) (V) | 5 |
Power Gain (dB) @ f (MHz) | 17.8 @ 2655 |
Supply Current (Typ) (μA) | 78000 |
Rth(j-a) (K/W) | 57 |
Output Power (Typ) (dBm) @ f (MHz) | 23.9 @ 2655 |
Gass (dB) | 17.8 |
Gconv [typ] (dB) | 17.8 |
Gp (dB) | 17.8 |
Gp (dB) | 17.8 |
Supply Voltage (Min-Max) (V) | 5 to 5 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MMG20241HT1(935311653147) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 50.8 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MMG20241HT1 (935311653147) | No | 1 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MMG20241HT1 (935311653147) | 854233 | EAR99 |