Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN32: HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.65 mm pitch; 6 mm x 6 mm x 0.85 mm body
12NC: 935315023528
Details
Order
Parameter | Value |
---|---|
fi(RF) [max] (MHz) | 1000 |
Number of pins | 32 |
Package Style | HVQFN |
Security Status | COMPANY PUBLIC |
Frequency (Min-Max) (MHz) | 700, 1000 |
Frequency Band (Hz) | 700000000, 1000000000 |
Description | ADAM - Advanced Doherty Alignment Module, 700-1000 MHz |
Parameter | Value |
---|---|
fi(RF) [min] (MHz) | 700 |
Frequency (Max) (MHz) | 1000 |
Frequency (Min) (MHz) | 700 |
Frequency (Min-Max) (GHz) | 0.70000005 to 1 |
frange [max] (MHz) | 1000 |
frange [min] (MHz) | 700 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MMDS09254HT1(935315023528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 110.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MMDS09254HT1 (935315023528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MMDS09254HT1 (935315023528) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MMDS09254HT1 (935315023528) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MMDS09254HT1 (935315023528) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |