Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP144: LQFP144, plastic, low profile quad flat package; 144 terminals; 0.5 mm pitch; 20 mm x 20 mm x 1.4 mm body
12NC: 935315771557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MMC2001HCAB33B(935315771557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1319.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MMC2001HCAB33B (935315771557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MMC2001HCAB33B (935315771557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MMC2001HCAB33B (935315771557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MMC2001HCAB33B (935315771557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The 32-bit MMC2001 integrated processor is a charter member of the M·CORE family of microcontrollers. Representing a new vision in 32-bit microRISC processors, the M·CORE architecture delivers the power-sensitive, cutting-edge interrput/system performance that our customers demand. The processor architecture has been designed for high-performance, cost-sensitive embedded control applications, with particular emphasis on reduced system power consumption, making the MMC2001 ideal for battery-operated, portable products such as GPS, handheld industrial/medical instrumentation, cameras, industrial controllers, and others.
Ultra-low power and amazing performance
The M·CORE processors gives customers efficient power consumption from an entirely new instruction set with standard peripherials. Running on a supply voltage between 1.8 to 3.6 volts, the new device achieves sustained performance of 31 Drhy 2.1 MIPS at an internal clock speed of 33 MHz.
Archived content is no longer updated and is made available for historical reference only.