MMA8453Q Product Information|NXP

Buy Options

MMA8453QR1

End of Life

12NC: 935310197167

Details

Order

Order from distributors

Operating Features

ParameterValue
Sensing Axis
XYZ
Additional Features
Self Test, Tap Detect, Shock Detect, 0g detect
Additional Features - Power Management
Self Test, Tap Detect, Shock Detect, 0g detect
Memory Protection
Self Test, Tap Detect, Shock Detect, 0g detect
Application
Industrial, Medical
Signal Application
Central-ECU, High Performance, Low-power
Description
3-axis high-performance digital accelerometer
Supply Voltage [Min - Max]
1.95, 3.6
Programming Voltage (TYP) (V)
Industrial, Medical
AEC-Q100 compliant
N
Resolution (SPEC) (bit)
10
Sensitivity Digital (TYP) (Cnts/g)
256
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
Supply Voltage [min] (V)
1.95
Low Power Modes
Self Test, Tap Detect, Shock Detect, 0g detect
Sensitivity (TYP) (mV/g)
2, 4, 8
No. of TPL Ports
3
Peripherals
I²C
Supply Voltage [Min to Max] (V)
1.95 to 3.6
Icc, TX/BT (dB) (Typ)
Industrial, Medical
Packing Type
Central-ECU, High Performance, Low-power
Peripheral Type
I²C
Sleep Mode Reponse Time (TYP) (ms)
1
Serial Communication
1 x I²C
Number of pins
16
Package Style
VQFN
Peripheral Type
I²C
Host interface protocol
Self Test, Tap Detect, Shock Detect, 0g detect
ParameterValue
eTSEC
1
TDM
1
Product Application
Industrial, Medical
I2C
1
Zero G Output (TYP) (V)
0
J1850
1
SLIC
1
Security Status
COMPANY PUBLIC
Target Applications
Industrial, Medical
Automotive
N
Memory / Peripheral Protection
Self Test, Tap Detect, Shock Detect, 0g detect
AEC-Q100 compliant
N
Operating Voltage [Min to Max] (V)
1.95 to 3.6
Sensor Range
Low-g
Automotive Qualified
N
Sensor Full Scale (+/- g)
-8 - 8
Pad supply (V)
1.95 to 3.6
Number of axis
3
Purpose
Central-ECU, High Performance, Low-power
Start up response time (TYP) (ms)
2
High Current GPIOS / EVDD
Industrial, Medical
Communication protocol
I²C
Type Classification
Industrial, Medical
Operating Temperature (Min-Max) (℃)
-40 to 85
Security Features
Self Test, Tap Detect, Shock Detect, 0g detect
Master Interface
I²C
Controller Interface
I²C
Additional Features - Analog
Self Test, Tap Detect, Shock Detect, 0g detect

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MMA8453QR1(935310197167)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e3
REACH SVHC
31.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
MMA8453QR1
(935310197167)
No
1
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerFootprintCapture Symbol
MMA8453QR1
(935310197167)
854239
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MMA8453QR1
(935310197167)
2018-03-08-201802006AMMA845x Assembly Transfer from Carsem Malaysia to ASECL Taiwan

More about MMA8453Q

The MMA8453Q is a smart low-power, three-axis capacitive micromachined accelerometer with 10 bits of resolution. This accelerometer is packed with embedded functions with flexible user-programmable options configurable to two interrupt pins. Embedded interrupt functions allow for overall power savings relieving the host processor from continuously polling data. The MMA8453Q has user-selectable full scales of ±2g/±4g/±8g. The device can be configured to generate inertial wake-up interrupt signals from any combination of the configurable embedded functions allowing the MMA8453Q to monitor events and remain in a low-power mode during periods of inactivity. The MMA8453Q is available in a 3 mm x 3 mm x 1 mm QFN package.

More