MMA8453QR1

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MMA8453QR1Last Revision (GMT):
Thursday, 03 October 2024, 03:50:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MMA8453QR1SOT1676-1VQFN1633.949443 mg YesNoYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 101 971672023-11-2418Not ApplicableNot ApplicableNot Applicable1 / Unlimited26040 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-80.05341096.5429000.157323
Gold and its compoundsGold, metal7440-57-50.0001940.3507000.000571
Palladium and its compoundsPalladium, metal7440-05-30.0017193.1064000.005062
Subtotal0.055323100.00000000.162957
Copper Lead-FrameCopper Lead-FrameCopper and its compoundsCopper, metal7440-50-813.73220594.05620040.448985
Inorganic Silicon compoundsSilicon7440-21-30.1058500.7250000.311787
Iron and its compoundsIron, metal7439-89-60.0182500.1250000.053756
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0045700.0313000.013461
Magnesium and its compoundsMagnesium, metal7439-95-40.0255500.1750000.075259
Manganese and its compoundsManganese, metal7439-96-50.0091250.0625000.026878
Nickel and its compoundsNickel, metal7440-02-00.4672003.2000001.376164
Silver and its compoundsSilver, metal7440-22-40.1460001.0000000.430051
Zinc and its compoundsZinc, metal7440-66-60.0912500.6250000.268782
Subtotal14.600000100.000000043.005124
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins0.3425002.5000001.008853
Inorganic Silicon compoundsSilica, vitreous60676-86-010.96000080.00000032.283298
Inorganic Silicon compoundsSilicon dioxide7631-86-91.3015009.5000003.833642
Inorganic compoundsCarbon Black1333-86-40.0685000.5000000.201771
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins1.0275007.5000003.026559
Subtotal13.700000100.000000040.354123
Epoxy AdhesiveEpoxy AdhesiveAcrylonitrile compoundsAcrylonitrile/Butadiene copolymer, carboxyl terminated (26/74)68891-46-30.0175002.5000000.051547
Aromatic amines and their salts4,4'-Diaminodiphenylsulfone80-08-00.0175002.5000000.051547
Epoxy ResinsFormaldehyde, cresol, epichlorohydrin polymer37382-79-90.17500025.0000000.515472
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.0175002.5000000.051547
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0175002.5000000.051547
Polymers2-Propenenitrile, polymer with 1,3-butadiene, carboxy-terminated, polymers with bisphenol A and epichlorohydrin68610-41-30.45500065.0000001.340228
Subtotal0.700000100.00000002.061889
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0003200.0200000.000943
Tin and its compoundsTin, metal7440-31-51.59968099.9800004.711948
Subtotal1.600000100.00000004.712890
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon7440-21-30.49000098.0000001.443323
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0100002.0000000.029456
Subtotal0.500000100.00000001.472778
Semiconductor Die 2DieInorganic Silicon compoundsSilicon7440-21-32.72454698.0000008.025305
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0556032.0000000.163782
Subtotal2.780149100.00000008.189087
GlassAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0001401.0000000.000411
Boron and its compoundsBoron oxide1303-86-20.0011188.0000000.003292
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0004193.0000000.001234
Lead and its compoundsLead monooxide1317-36-80.00747453.5000000.022016
Lead and its compoundsLead titanium oxide (PbTiO3)12060-00-30.00482034.5000000.014197
Subtotal0.013971100.00000000.041151
Total33.949443100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MMA8453QR1
Product content declaration of MMA8453QR1
上次修订 Last Revision (GMT):
Thursday, 03 October 2024, 03:50:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
铜引线框架
Copper Lead-Frame
铜引线框架
Copper Lead-Frame
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Die
OOOOOO

玻璃
Glass
XOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MMA8453QR1Last Revision (GMT):
Thursday, 03 October 2024, 03:50:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuTest Report
25 Dec 2023
Test Report
25 Dec 2023
Test Report
25 Dec 2023
Test Report
25 Dec 2023
Copper Lead-FrameC7025Test Report
2 Feb 2024Test Report
26 Feb 2021
Test Report
2 Feb 2024Test Report
26 Feb 2021
Test Report
2 Feb 2024Test Report
26 Feb 2021
Test Report
2 Feb 2024Test Report
26 Feb 2021
PD PLATINGTest Report
10 May 2021
Test Report
10 May 2021
Test Report
10 May 2021
Test Report
10 May 2021
Die EncapsulantTest Report
15 Mar 2024
Test Report
15 Mar 2024
Test Report
15 Mar 2024
Test Report
15 Mar 2024
Epoxy AdhesiveTest Report
9 Sep 2024
Test Report
9 Sep 2024
Test Report
9 Sep 2024
Test Report
9 Sep 2024
Post-plating - Lead FreeTest Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Semiconductor Die 1Test Report
13 Nov 2023
Test Report
13 Nov 2023
Test Report
13 Nov 2023
Test Report
11 Nov 2022
Semiconductor Die 2CAP DIETest Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
LEAD GLASS FRIT DIETest Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.