MMA2202KEG Product Information|NXP

Buy Options

MMA2202KEG

End of Life

12NC: 935319569574

Details

Order

MMA2202KEGR2

End of Life

12NC: 935319569518

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
Analog Accelerometer, 5V, X, 50g, SOIC 16
ParameterValue
Number of pins
16
Package Style
SO

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MMA2202KEG(935319569574)
No
Yes
Certificate Of Analysis (CoA)
No
E
e3
REACH SVHC
609.2
MMA2202KEGR2(935319569518)
No
Yes
Certificate Of Analysis (CoA)
No
E
e3
REACH SVHC
609.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
MMA2202KEG
(935319569574)
No
3
250
250
30
30
MMA2202KEGR2
(935319569518)
No
3
250
250
30
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MMA2202KEG
(935319569574)
854239
EAR99
MMA2202KEGR2
(935319569518)
854239
EAR99

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MMA2202KEG
(935319569574)
NOTICE
2019-12-31
2020-12-31
MMA6856BKCWR2
(935312333528)
MMA2202KEGR2
(935319569518)
NOTICE
2019-12-31
2020-12-31
MMA6856BKCWR2
(935312333528)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MMA2202KEG
(935319569574)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MMA2202KEGR2
(935319569518)
MMA2202KEG
(935319569574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MMA2202KEGR2
(935319569518)
MMA2202KEG
(935319569574)
2018-12-192018-12-20201711018DNU02Product Discontinuation Notice - Align SOIC EOL Dates
MMA2202KEGR2
(935319569518)

More about MMA2202

The MMA2202 family of silicon micro-machined, capacitive accelerometers features signal conditioning, a four-pole low-pass filter and temperature compensation.

  • Targets vibration monitoring/recording, appliance controls, hard drive protection, mouse/joysticks, virtual reality input, and sport diagnostics
  • Includes factory-set zero-g offset full-scale span and filter cut-off; requires no external devices
  • Verifies system functionality via full-system self-test capability