SOT1761-1: SO16 Small Outline | NXP Semiconductors

SOT1761-1: SO16


Overview

SO16, plastic, small outline package; 16 terminals; 1.27 mm pitch; 7.5 mm x 10.3 mm x 3.43 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SO16 surface mount double SO 7.5 x 10.3 x 3.43 16 plastic
Manufacture Code Reference Codes Issue Date
98ASB16926C F-PDSO-G16(JEDEC 2017-06-11
Part Description Quick access
Analog Accelerometer, 5V, X, 80g, SOIC 16
Analog Accelerometer, 5V, Z, 2.5g, SOIC 16
Analog Accelerometer, 5V, Z, 100g, SOIC 16
Analog Accelerometer, 5V, Z, 5g, SOIC 16
Analog Accelerometer, 5V, Z, 150g, SOIC 16
Analog Accelerometer, 5V, Z, 5g, SOIC 16
Analog Accelerometer, 5V, Z, 5g, SOIC 16
Analog Accelerometer, 5V, X, 20g, SOIC 16
Analog Accelerometer, 5V, X, 50g, SOIC 16
Analog Accelerometer, 5V, X, 40g, SOIC 16
Analog Accelerometer, 5V, X, 100g, SOIC 16
Analog Accelerometer, 5V, X, 250g, SOIC 16
Analog Accelerometer, 5V, X, 200g, SOIC 16
Analog Accelerometer, 5V, X, 10g, SOIC 16
Analog Accelerometer, 5V, Z, 250g, SOIC 16
Analog Accelerometer, 5V, Z, 8g, SOIC 16