MMA1211|Accelerometer|Pressure Sensor | NXP Semiconductors

±150g, High-g, Analog Accelerometer

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Features

  • Integral Signal Conditioning
  • Linear Output
  • Ratiometric Performance
  • 4th Order Bessel Filter Preserves Pulse Shape Integrity
  • Calibrated Self–test
  • Low Voltage Detect, Clock Monitor, and EPROM Parity Check Status
  • Transducer Hermetically Sealed at Wafer Level for Superior Reliability
  • Robust Design, High Shock Survivability
  • Sensing Direction is Z-Axis

Buy/Parametrics










































































































N true 0 PSPMMA1211en 5 Application Note Application Note t789 3 Data Sheet Data Sheet t520 2 en_US 1 1 MMA1211KEG 0 English MMA1211KEG: The MMA series of silicon capacitive, micromachined accelerometers feature signal conditioning, a 4-pole low pass filter and temperature compensation. Zero-g offset full scale span and filter cut-off are factory set and require no external devices. A full system self test capability verifies system functionality. 1313779791597715460731 PSP 178.9 KB None None documents None 1313779791597715460731 /docs/en/data-sheet/MMA1211KEG.pdf 178850 /docs/en/data-sheet/MMA1211KEG.pdf MMA1211KEG N N 2016-10-31 MMA1211KEG, Surface Mount Micromachined Accelerometer - Data Sheet /docs/en/data-sheet/MMA1211KEG.pdf /docs/en/data-sheet/MMA1211KEG.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Aug 19, 2011 Data Sheet t520 Data Sheet Data Sheet Y N MMA1211KEG, Surface Mount Micromachined Accelerometer - Data Sheet false en_US en Data Sheet Data Sheet 1 2 5 English MMA1211D Data Sheet 1064946492099686071858 PSP 288.1 KB None None documents None 1064946492099686071858 /docs/en/data-sheet/MMA1211D.pdf 288107 /docs/en/data-sheet/MMA1211D.pdf MMA1211D documents N N 2016-10-31 Surface Mount Micromachined Accelerometer /docs/en/data-sheet/MMA1211D.pdf /docs/en/data-sheet/MMA1211D.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Mar 23, 2006 980000996212993340 Data Sheet Y N Surface Mount Micromachined Accelerometer Application Note Application Note 3 3 0 English Vibration is the mechanical oscillation of a structure about an equilibrium point. The location of the vibrating surface varies with time. A vibratory system must in general include a method of storing potential energy such as elasticity. It must be able to store kinetic energy through mass or inertia and must have a method by which energy is dissipated through either dampening or resistance. The oscillations may be periodic like the motion of a pendulum or it may be random from the movement of a bicycle ri 1217274315491716970490 PSP 502.0 KB None None documents None 1217274315491716970490 /docs/en/application-note/AN3751.pdf 501999 /docs/en/application-note/AN3751.pdf AN3751 documents N N 2016-10-31 AN3751, Frequency Analysis in the Industrial Market Using Accelerometer Sensors /docs/en/application-note/AN3751.pdf /docs/en/application-note/AN3751.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 28, 2008 645036621402383989 Application Note Y N AN3751, Frequency Analysis in the Industrial Market Using Accelerometer Sensors 4 5 English In the current design, whenever there is an incoming page, the buzzer will "beep" until any of the buttons is depressed. It can sometimes be quite annoying or embarrassing when the button is not within your reach. This application note describes the concept of muting the "beeping" sound by tapping the page lightly, which could be located in your pocket or handbag. F966580733669 PSP 395.7 KB None None documents None F966580733669 /docs/en/application-note/AN1612.pdf 395662 /docs/en/application-note/AN1612.pdf AN1612 documents N N 2016-10-31 AN1612, Shock and Mute Pager Applications Using Accelerometers /docs/en/application-note/AN1612.pdf /docs/en/application-note/AN1612.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 16, 2006 645036621402383989 Application Note Y N AN1612, Shock and Mute Pager Applications Using Accelerometers 5 3 English Using the Motorola Accelerometer Evaluation Board J992548578927 PSP 286.7 KB None None documents None J992548578927 /docs/en/application-note/AN1925.pdf 286703 /docs/en/application-note/AN1925.pdf AN1925 documents N N 2016-10-31 AN1925 Using the Freescale Semiconductor Accelerometer Evaluation Board /docs/en/application-note/AN1925.pdf /docs/en/application-note/AN1925.pdf Application Note N 645036621402383989 2022-12-07 pdf N en May 9, 2005 645036621402383989 Application Note Y N AN1925 Using the Freescale Semiconductor Accelerometer Evaluation Board false 0 MMA1211 downloads en true 1 Y PSP Application Note 3 /docs/en/application-note/AN3751.pdf 2016-10-31 1217274315491716970490 PSP 3 Jul 28, 2008 Application Note Vibration is the mechanical oscillation of a structure about an equilibrium point. The location of the vibrating surface varies with time. A vibratory system must in general include a method of storing potential energy such as elasticity. It must be able to store kinetic energy through mass or inertia and must have a method by which energy is dissipated through either dampening or resistance. The oscillations may be periodic like the motion of a pendulum or it may be random from the movement of a bicycle ri None /docs/en/application-note/AN3751.pdf English documents 501999 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN3751.pdf AN3751, Frequency Analysis in the Industrial Market Using Accelerometer Sensors /docs/en/application-note/AN3751.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN3751, Frequency Analysis in the Industrial Market Using Accelerometer Sensors 502.0 KB AN3751 N 1217274315491716970490 /docs/en/application-note/AN1612.pdf 2016-10-31 F966580733669 PSP 4 Oct 16, 2006 Application Note In the current design, whenever there is an incoming page, the buzzer will "beep" until any of the buttons is depressed. It can sometimes be quite annoying or embarrassing when the button is not within your reach. This application note describes the concept of muting the "beeping" sound by tapping the page lightly, which could be located in your pocket or handbag. None /docs/en/application-note/AN1612.pdf English documents 395662 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN1612.pdf AN1612, Shock and Mute Pager Applications Using Accelerometers /docs/en/application-note/AN1612.pdf documents 645036621402383989 Application Note N en None Y pdf 5 N N AN1612, Shock and Mute Pager Applications Using Accelerometers 395.7 KB AN1612 N F966580733669 /docs/en/application-note/AN1925.pdf 2016-10-31 J992548578927 PSP 5 May 9, 2005 Application Note Using the Motorola Accelerometer Evaluation Board None /docs/en/application-note/AN1925.pdf English documents 286703 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN1925.pdf AN1925 Using the Freescale Semiconductor Accelerometer Evaluation Board /docs/en/application-note/AN1925.pdf documents 645036621402383989 Application Note N en None Y pdf 3 N N AN1925 Using the Freescale Semiconductor Accelerometer Evaluation Board 286.7 KB AN1925 N J992548578927 Data Sheet 2 /docs/en/data-sheet/MMA1211D.pdf 2016-10-31 1064946492099686071858 PSP 2 Mar 23, 2006 Data Sheet MMA1211D Data Sheet None /docs/en/data-sheet/MMA1211D.pdf English documents 288107 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MMA1211D.pdf Surface Mount Micromachined Accelerometer /docs/en/data-sheet/MMA1211D.pdf documents 980000996212993340 Data Sheet N en None Y pdf 5 N N Surface Mount Micromachined Accelerometer 288.1 KB MMA1211D N 1064946492099686071858 /docs/en/data-sheet/MMA1211KEG.pdf 2016-10-31 1313779791597715460731 PSP 1 Aug 19, 2011 Data Sheet Data Sheet MMA1211KEG: The MMA series of silicon capacitive, micromachined accelerometers feature signal conditioning, a 4-pole low pass filter and temperature compensation. Zero-g offset full scale span and filter cut-off are factory set and require no external devices. A full system self test capability verifies system functionality. None /docs/en/data-sheet/MMA1211KEG.pdf English 178850 None Data Sheet 2022-12-07 N /docs/en/data-sheet/MMA1211KEG.pdf MMA1211KEG, Surface Mount Micromachined Accelerometer - Data Sheet /docs/en/data-sheet/MMA1211KEG.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 0 N N MMA1211KEG, Surface Mount Micromachined Accelerometer - Data Sheet MMA1211KEG 178.9 KB MMA1211KEG N 1313779791597715460731 true Y Products

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note (3)
Data Sheet (2)

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history