MMA1250KEG Product Information|NXP

Buy Options

MMA1250KEG

End of Life

12NC: 935314207574

Details

Order

MMA1250KEGR2

End of Life

12NC: 935314207518

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
Analog Accelerometer, 5V, Z, 5g, SOIC 16
ParameterValue
Number of pins
16
Package Style
SO

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MMA1250KEG(935314207574)
No
Yes
Certificate Of Analysis (CoA)
No
E
e3
REACH SVHC
609.2
MMA1250KEGR2(935314207518)
No
Yes
Certificate Of Analysis (CoA)
No
E
e3
REACH SVHC
609.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
MMA1250KEG
(935314207574)
No
3
250
250
30
30
MMA1250KEGR2
(935314207518)
No
3
250
250
30
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MMA1250KEG
(935314207574)
854239
EAR99
MMA1250KEGR2
(935314207518)
854239
EAR99

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MMA1250KEG
(935314207574)
NOTICE
2020-12-31
2021-12-31
-
MMA1250KEGR2
(935314207518)
NOTICE
2020-12-31
2021-12-31
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MMA1250KEG
(935314207574)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MMA1250KEGR2
(935314207518)
MMA1250KEG
(935314207574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MMA1250KEGR2
(935314207518)
MMA1250KEG
(935314207574)
2018-12-192018-12-20201711018DNU02Product Discontinuation Notice - Align SOIC EOL Dates
MMA1250KEGR2
(935314207518)

More about MMA1250KEG

The MMA1250KEG family of silicon capacitive, micro-machined accelerometers features signal conditioning, a two-pole low-pass filter, and temperature compensation for consumer and industrial applications.

  • Targets vibration monitoring/recording, computer hard drive protection, mouse/joystick controls, virtual reality input devices, and sports diagnostic systems
  • Includes factory-set zero-g offset full-scale span and filter cut-off; requires no external devices
  • Verifies system functionality via full-system self-test capability