Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO16: SO16, plastic, small outline package; 16 terminals; 1.27 mm pitch; 7.5 mm x 10.3 mm x 3.43 mm body
12NC: 935310246574
Details
Order
12NC: 935310246518
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | Analog Accelerometer, 5V, Z, 8g, SOIC 16 |
Parameter | Value |
---|---|
Number of pins | 16 |
Package Style | SO |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MMA1220KEG(935310246574) | No | Yes Certificate Of Analysis (CoA) | No | e3 | REACH SVHC | 609.2 | |
MMA1220KEGR2(935310246518) | No | Yes Certificate Of Analysis (CoA) | No | e3 | REACH SVHC | 609.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MMA1220KEG (935310246574) | No | 3 | 250 | 250 | 30 | 30 | |
MMA1220KEGR2 (935310246518) | No | 3 | 250 | 250 | 30 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MMA1220KEG (935310246574) | 854239 | EAR99 |
MMA1220KEGR2 (935310246518) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MMA1220KEG (935310246574) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MMA1220KEGR2 (935310246518) | ||||
MMA1220KEG (935310246574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MMA1220KEGR2 (935310246518) | ||||
MMA1220KEG (935310246574) | 2018-12-19 | 2018-12-20 | 201711018DNU02 | Product Discontinuation Notice - Align SOIC EOL Dates |
MMA1220KEGR2 (935310246518) |
The MMA1220 family of silicon capacitive, micro-machined, accelerometers features signal conditioning, four-pole low-pass filter, and temperature compensation.