Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935443122596
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
MFEV730Z(935443122596) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MFEV730Z (935443122596) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MFEV730Z (935443122596) | 847150 |
The Pegoda CLRD730 reader is a reference design and evaluation reader based on PN7642 NFC controller with a powerful Arm® Cortex®-M33 microcontroller (MCU). By default, the reader is delivered in personal computer/smart card (PS/SC) mode and can be switched by use of the mode button to Virtual COM (VCOM) on USB-C 1 port. Drivers are installed to identify the reader as contactless as well as contact reader by support of Windows, macOS and Linux. The USB-C 2 power port can be used for an additional external power supply.
The reader is built around proven, well-established MIFARE®, NTAG® and ICODE® products compatible with NXP tools like RFIDDiscover, Card Test Framework and NFC Cockpit.