MF3ICDQ101DUF Product Information|NXP

Buy Options

MF3ICDQ101DUF/06V

NRND

12NC: 935307404005

Details

Order

Order from distributors

Operating Features

ParameterValue
Special Features
Anti-tearing
Security
RNG

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MF3ICDQ101DUF/06V(935307404005)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
0.2793864555

Quality

Part/12NCSafe Assure Functional Safety
MF3ICDQ101DUF/06V
(935307404005)
No

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MF3ICDQ101DUF/06V
(935307404005)
854231
5A992
G158347

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MF3ICDQ101DUF/06V
(935307404005)
2018-03-262018-04-26201803010IRelease of New Expansion Tape D-175D.

More about MIFARE_DESFIRE_EV1_256B

MIFARE DESFire EV1 256B (MF3ICD(H)Q1), is the future proof entry level product of the well-established MIFARE DESFire family and is addressing applications with low memory but high security and data integrity needs.

The MIFARE DESFire EV1 256B offers the same security and file creation features as the higher memory family members (Ref. 1), but the number of applications and related files on this product is limited due to its small memory plot.

This addresses the needs of account based systems and environments requiring only a limited set of applications.

These applications include but are not limited to access management, public transport ticketing, loyalty schemes, and closed-loop payment.

It is fully compatible to all other members of the MIFARE DESFire EV1 family, offering the same fast and highly secure data transmission, and is fully interoperable with existing MIFARE DESFire infrastructure.

All MIFARE DESFire products are based on open global standards for both air interface and implemented cryptographic methods. It is compliant to all 4 levels of ISO/IEC 14443A and uses optional ISO/IEC 7816-4 commands, features an on-chip backup management system and mutual three-pass authentication as well as encrypted communication.

The size of each file is defined at the moment of its creation, provides an automatic anti-tear mechanism for all file types, guaranteeing transaction-oriented data integrity. Data transfer rates from up to 848 Kbit/s can be achieved, allowing for fast data transmission.

The main characteristics of the MIFARE DESFire family are denoted by the name “DESFire”: “DES” indicates the high level of security using a hardware crypto coprocessor for either 3DES or AES-based data processing. “Fire” indicates its outstanding position as a fast, innovative, and highly reliable IC ideally suited to enable a wide variety of different applications.

More