MF3D8200DA4 Product Information|NXP

Buy Options

MF3D8200DA4/01J

End of Life

12NC: 935347317118

Details

Order

MF3D8200DA4/11J

End of Life

12NC: 935384813118

Details

Order

MF3D8200DA4/02J

No Longer Manufactured

12NC: 935384819118

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MF3D8200DA4/01J(935347317118)
Yes
Yes
Certificate Of Analysis (CoA)
No
GREACH SVHC
37.03381723575
MF3D8200DA4/02J(935384819118)
Yes
Yes
No
GREACH SVHC
37.0027173215
MF3D8200DA4/11J(935384813118)
Yes
Yes
Certificate Of Analysis (CoA)
No
GREACH SVHC
37.03381723575

Quality

Part/12NCSafe Assure Functional Safety
MF3D8200DA4/01J
(935347317118)
No
MF3D8200DA4/02J
(935384819118)
No
MF3D8200DA4/11J
(935384813118)
No

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MF3D8200DA4/01J
(935347317118)
854231
5A992
G158347
MF3D8200DA4/02J
(935384819118)
854231
5A992
G158347
MF3D8200DA4/11J
(935384813118)
854231
5A992
G158347

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MF3D8200DA4/11J
(935384813118)
2023-09-222023-12-21202306009F01DIE ATTACH GLUE CHANGE DUE TO HENKEL 8388A DISCONTINUATION
MF3D8200DA4/11J
(935384813118)
2023-06-16-202306009ADIE ATTACH GLUE CHANGE DUE TO HENKEL 8388A DISCONTINUATION

More about MIFARE_DESFIRE_EV2_2K_8K

MIFARE DESFire EV2 (MF3D(H)x2) is the latest addition to the MIFARE DESFire product family introducing new features along with enhanced performance for best user experience. The MIFARE DESFire EV2 is Common Criteria EAL5+ security certified which is the same security certification level as demand for smart card IC products used, e.g., for banking cards or electronic passports. It fully complies with the requirements for fast and highly secure data transmission and flexible application management.

MIFARE DESFire EV2 offers flexibility when creating multiapplication schemes and features such as MIsmartApp with multiple key sets and Transaction MAC are supporting new business models. Smart Cities services, for example, could be used with only one MIFARE DESFire EV2 card by combining services such as public transport, car or bike-sharing, access to city attractions with citizen services, closed-loop e-payment applications, and local loyalty programs.

MIFARE DESFire EV2 is based on global open standards for both air interface and cryptographic methods. It is compliant to all levels of ISO/IEC 14443A and supports optional ISO/IEC 7816-4 commands (APDU and file structure supported) and is fully interoperable with existing NFC reader infrastructure.

Featuring an on-chip backup management system and the mutual three-pass authentication, a MIFARE DESFire EV2 card can hold as many applications as the memory can accommodate. Each application can hold up to 32 files with various data configurations.

MIFARE DESFire EV2 delivers the perfect balance of speed, performance, and cost-efficiency. Its open concept allows seamless future integration of other ticketing media such as smart paper tickets, banking convergence card, and mobile ticketing based on Near Field Communication (NFC) technology. It is also fully compatible with the existing NFC reader hardware platform.

More