Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935347344118
Details
Order
12NC: 935385268118
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MF3D2200DA6/01J(935347344118) | Yes | Yes Certificate Of Analysis (CoA) | No | REACH SVHC | 58.58511323575 | |
MF3D2200DA6/02J(935385268118) | Yes | Yes Certificate Of Analysis (CoA) | No | REACH SVHC | 27.502723321499996 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MF3D2200DA6/01J (935347344118) | No |
MF3D2200DA6/02J (935385268118) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MF3D2200DA6/01J (935347344118) | 854231 | 5A992 | G158347 |
MF3D2200DA6/02J (935385268118) | 854231 | 5A992 | G158347 |
MIFARE DESFire EV2 (MF3D(H)x2) is the latest addition to the MIFARE DESFire product family introducing new features along with enhanced performance for best user experience. The MIFARE DESFire EV2 is Common Criteria EAL5+ security certified which is the same security certification level as demand for smart card IC products used, e.g., for banking cards or electronic passports. It fully complies with the requirements for fast and highly secure data transmission and flexible application management.
MIFARE DESFire EV2 offers flexibility when creating multiapplication schemes and features such as MIsmartApp with multiple key sets and Transaction MAC are supporting new business models. Smart Cities services, for example, could be used with only one MIFARE DESFire EV2 card by combining services such as public transport, car or bike-sharing, access to city attractions with citizen services, closed-loop e-payment applications, and local loyalty programs.
MIFARE DESFire EV2 is based on global open standards for both air interface and cryptographic methods. It is compliant to all levels of ISO/IEC 14443A and supports optional ISO/IEC 7816-4 commands (APDU and file structure supported) and is fully interoperable with existing NFC reader infrastructure.
Featuring an on-chip backup management system and the mutual three-pass authentication, a MIFARE DESFire EV2 card can hold as many applications as the memory can accommodate. Each application can hold up to 32 files with various data configurations.
MIFARE DESFire EV2 delivers the perfect balance of speed, performance, and cost-efficiency. Its open concept allows seamless future integration of other ticketing media such as smart paper tickets, banking convergence card, and mobile ticketing based on Near Field Communication (NFC) technology. It is also fully compatible with the existing NFC reader hardware platform.