SOT500-3: PLLMC | NXP Semiconductors

SOT500-3: PLLMC


Overview

plastic leadless module carrier package; 35 mm wide tape
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
PLLMC surface mount bottom PLLMC 0 plastic
Manufacture Code Reference Codes Issue Date
SOT500 2007-10-18
Part Description Quick access
MIFARE Classic 1K - Mainstream contactless smart card IC for fast and easy solution development
MIFARE DESFire EV2 70 pF MOB6 module
MIFARE DESFire EV2 4 KB V01 17 pF MOB6
MIFARE DESFire EV2 8 KB 70 pF MOB6 module
MIFARE DESFire EV2 16 KB
MIFARE DESFire EV2 32 KB 70 pF
MIFARE DESFire EV2, 2 KB, V01, 17 pF, MOB6
MIFARE DESFire EV2 2 KB 70 pF MOB6 module
MIFARE DESFire EV2 32 KB
MIFARE DESFire EV2 16 KB 70 pF
MIFARE DESFire EV2, 8 KB, V01, 17 pF, MOB6