MIFARE DESFire EV2 | NXP Semiconductors

MIFARE® DESFire® EV2

  • Not recommended for new designs. For new designs please use replacement product MIFARE DESFire EV3.

More

Block Diagram

MIFARE DESFire EV2 IC Block Diagram

MIFARE DESFire EV2 IC Block Diagram

Features

RF interface: ISO/IEC 14443 Type A

  • Contactless interface compliant with ISO/IEC 14443-2/3 A
  • Low Hmin enabling operating distance up to 100 mm (depending on power provided by the PCD and antenna geometry)
  • Fast data transfer: 106 kbit/s, 212 kbit/s, 424 kbit/s, 848 kbit/s
  • 7 bytes unique identifier (option for Random ID)
  • Uses ISO/IEC 14443-4 transmission protocol
  • Configurable FSCI to support up to 128 bytes frame size (new)

Nonvolatile memory

  • 2 kB, 4 kB, 8 kB, 16 kB, or 32 kB NV
  • Data retention of 25 years
  • Write endurance typical 500 000 cycles
  • Fast programming cycles (erase/write)

NV-memory organization

  • Flexible file system: user can freely define application structures on PICC
  • Virtually no limitation on the number of applications per PICC (new)
  • Up to 32 files in each application (6 file types available: Standard Data file, Back up Data file, Value file, Linear Record file, Cyclic Record file, and Transaction MAC file)
  • File size is determined during creation (not for Transaction MAC file)

Security

  • Common Criteria Certification: EAL5+ (Hardware and Software)
  • Unique 7 bytes serial number for each device
  • Optional “RANDOM” ID to enhance security and privacy
  • Mutual three-pass authentication
  • Mutual authentication according to ISO/IEC 7816-4
  • Flexible key management: 1 card leader key and up to 14 keys per application
  • Hardware DES using 56/112/168 bit keys featuring key version
  • Hardware AES using 128-bit keys featuring key version
  • Data authenticity by 8 bytes CMAC
  • Data encryption on RF-channel
  • Authentication on application level
  • Hardware exception sensors
  • Self-securing file system
  • Backward compatibility to MF3ICD40: 4 byte MAC, CRC 16

New features on MIFARE DESFire EV2

  • MIsmartApp (Delegated Application Management)
  • Memory reuse in DAM applications (Format Application)
  • Transaction MAC on application level
  • Multiple Keys Sets per application with fast key rolling mechanism (up to 16 sets)
  • Accessing files from any two applications during a single transaction
  • Multiple keys assignments for each file access right (up to 8)
  • Virtual Card Architecture for enhanced card/application selection on multi-VC devices with privacy protection
  • Proximity Check for protection against Relay Attacks
  • Originality Check for proof of genuine NXP’s product
  • New EV2 Secure Messaging based on AES (similar to MIFARE Plus’s secure messaging)

ISO/IEC 7816 compatibility

  • Supports ISO/IEC 7816-4 file structure (selection by File ID or DF name)
  • Supports ISO/IEC 7816-4 APDU message structure
  • Supports ISO/IEC 7816-4 APDU wrapper for MIFARE DESFire native commands
  • Supports ISO/IEC 7816-4 INS code ‘A4’ for SELECT FILE
  • Supports ISO/IEC 7816-4 INS code ‘B0’ for READ BINARY
  • Supports ISO/IEC 7816-4 INS code ‘D6’ for UPDATE BINARY
  • Supports ISO/IEC 7816-4 INS code ‘B2’ for READ RECORDS
  • Supports ISO/IEC 7816-4 INS code ‘E2’ for APPEND RECORD
  • Supports ISO/IEC 7816-4 INS code ‘84’ for GET CHALLENGE
  • Supports ISO/IEC 7816-4 INS code ‘88’ for INTERNAL AUTHENTICATE
  • Supports ISO/IEC 7816-4 INS code ‘82’ for EXTERNAL AUTHENTICATE

Special features

  • Transaction-oriented automatic anti-tear mechanism
  • Configurable ATS information for card personalization
  • Backward compatibility mode to MIFARE DESFire EV1 and D40 (MF3ICD40)
  • Optional high input capacitance (70pF) for small form factor designs (MF3DHx2)

More

Buy/Parametrics










































































































N true 0 PSPMIFARE_DESFIRE_EV2_2K_8Ken 11 Application Note Application Note t789 7 Data Sheet Data Sheet t520 1 Fact Sheet Fact Sheet t523 1 Package Information Package Information t790 2 en_US en_US en Data Sheet Data Sheet 1 1 3.2 English MIFARE DESFire EV2 contactless IC (MF3D(H)x2) is the latest addition to the MIFARE DESFire product family introducing new features along with enhanced performance for best user experience. 1456501222929706434947 PSP 319.0 KB None None documents None 1456501222929706434947 /docs/en/data-sheet/MF3DX2_MF3DHX2_SDS.pdf 319036 /docs/en/data-sheet/MF3DX2_MF3DHX2_SDS.pdf MF3DX2_MF3DHX2_SDS documents N N 2016-10-08 MIFARE DESFire EV2 contactless multi-application IC /docs/en/data-sheet/MF3DX2_MF3DHX2_SDS.pdf /docs/en/data-sheet/MF3DX2_MF3DHX2_SDS.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Jun 12, 2019 980000996212993340 Data Sheet Y N MIFARE DESFire EV2 contactless multi-application IC pdf Application Note Application Note 7 2 4.2 English This application note shows the elementary communication for selecting a contactless smart card according to the ISO/IEC 14443 and how to use this communication to guarantee proper functionality in different applications. 1487306513597715214631 PSP 192.7 KB None None documents None 1487306513597715214631 /docs/en/application-note/AN10834.pdf 192664 /docs/en/application-note/AN10834.pdf AN10834 documents N N 2017-02-16 MIFARE ISO/IEC 14443 PICC selection /docs/en/application-note/AN10834.pdf /docs/en/application-note/AN10834.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Aug 10, 2021 645036621402383989 Application Note Y N MIFARE ISO/IEC 14443 PICC selection PDF 3 1.1 English This document gives recommendations on reader and terminal implementations regarding the conformity towards ISO/IEC standards. It focusses on the acceptance of contactless cards and NFC mobile devices hosting multiple applications 1507653538022694979082 PSP 171.5 KB None None documents None 1507653538022694979082 /docs/en/application-note/AN12057.pdf 171450 /docs/en/application-note/AN12057.pdf AN12057 documents N N 2017-10-10 Making reader infrastructure ready for multi-application cards and devices /docs/en/application-note/AN12057.pdf /docs/en/application-note/AN12057.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jun 15, 2021 645036621402383989 Application Note Y N Making reader infrastructure ready for multi-application cards and devices 4 1.2 English This application note describes, how OTA top-up can be realized incombination with MIFARE DESFire and MIFARE Plus ICs. 1517906367172733342256 PSP 1.8 MB None None documents None 1517906367172733342256 /docs/en/application-note/AN12113.pdf 1760563 /docs/en/application-note/AN12113.pdf AN12113 documents N N 2018-02-06 Over-the-Air top-up with MIFARE DESFire and MIFARE Plus /docs/en/application-note/AN12113.pdf /docs/en/application-note/AN12113.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 2, 2020 645036621402383989 Application Note Y N Over-the-Air top-up with MIFARE DESFire and MIFARE Plus 5 2.1 English This Application note gives security recommendations on design contactless card systems such that they are better resilient against attacks and that the impact of attacks, if they were to succeed. 1442087332363714250739 PSP 222.4 KB None None documents None 1442087332363714250739 /docs/en/application-note/AN10969.pdf 222375 /docs/en/application-note/AN10969.pdf AN10969 documents N N 2016-10-08 System level security measures for MIFARE installations /docs/en/application-note/AN10969.pdf /docs/en/application-note/AN10969.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Apr 23, 2020 645036621402383989 Application Note Y N System level security measures for MIFARE installations PDF 6 2.2 English This Application note describes CMAC based symmetric key diversification algorithms supported by NXP’s MIFARE SAM AV3. 1442087842871729807883 PSP 685.6 KB None None documents None 1442087842871729807883 /docs/en/application-note/AN10922.pdf 685621 /docs/en/application-note/AN10922.pdf AN10922 documents N N 2016-10-08 AN10922 Symmetric key diversifications /docs/en/application-note/AN10922.pdf /docs/en/application-note/AN10922.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 2, 2019 645036621402383989 Application Note Y N AN10922 Symmetric key diversifications PDF 7 4.1 English 1442087457104720490565 PSP 234.9 KB None None documents None 1442087457104720490565 /docs/en/application-note/AN10927.pdf 234871 /docs/en/application-note/AN10927.pdf AN10927 documents N N 2016-10-08 MIFARE product and handling of UIDs /docs/en/application-note/AN10927.pdf /docs/en/application-note/AN10927.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 5, 2018 645036621402383989 Application Note Y N MIFARE product and handling of UIDs PDF 8 1.0 English 1479505538157721494336 PSP 103.4 KB None None documents None 1479505538157721494336 /docs/en/application-note/AN11909.pdf 103401 /docs/en/application-note/AN11909.pdf AN11909 documents N N 2016-11-18 How to create an Installation IDentifier (IID) /docs/en/application-note/AN11909.pdf /docs/en/application-note/AN11909.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 14, 2016 645036621402383989 Application Note Y N How to create an Installation IDentifier (IID) PDF Fact Sheet Fact Sheet 1 9 3 English The MIFARE DESFire EV2 contactless IC is ideal for system operators and developers building reliable, interoperable and scalable contactless solutions. 1584984535729693285957 PSP 614.7 KB None None documents None 1584984535729693285957 /docs/en/fact-sheet/MIFAREDESFEV2LF.pdf 614677 /docs/en/fact-sheet/MIFAREDESFEV2LF.pdf MIFAREDESFEV2LF documents N N 2020-03-23 Contactless IC for next-generation, multi-application solutions in Smart Cities /docs/en/fact-sheet/MIFAREDESFEV2LF.pdf /docs/en/fact-sheet/MIFAREDESFEV2LF.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Nov 22, 2019 736675474163315314 Fact Sheet Y N Contactless IC for next-generation, multi-application solutions in Smart Cities Package Information Package Information 2 10 1.0 English 1455079673633682361575 PSP 218.9 KB None None documents None 1455079673633682361575 /docs/en/package-information/SOT500-3.pdf 218898 /docs/en/package-information/SOT500-3.pdf SOT500-3 documents N N 2016-02-12 plastic leadless module carrier package; 35 mm wide tape /docs/en/package-information/SOT500-3.pdf /docs/en/package-information/SOT500-3.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic leadless module carrier package; 35 mm wide tape 11 O English 1455078723161724461613 PSP 153.4 KB None None documents None 1455078723161724461613 /docs/en/package-information/SOT500-2.pdf 153435 /docs/en/package-information/SOT500-2.pdf SOT500-2 documents N N 2016-02-12 plastic leadless module carrier package; 35 mm wide tape /docs/en/package-information/SOT500-2.pdf /docs/en/package-information/SOT500-2.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic leadless module carrier package; 35 mm wide tape false 0 MIFARE_DESFIRE_EV2_2K_8K downloads en true 1 Y PSP Y Y Application Note 7 /docs/en/application-note/AN10834.pdf 2017-02-16 1487306513597715214631 PSP 2 Aug 10, 2021 Application Note This application note shows the elementary communication for selecting a contactless smart card according to the ISO/IEC 14443 and how to use this communication to guarantee proper functionality in different applications. PDF None /docs/en/application-note/AN10834.pdf English documents 192664 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10834.pdf MIFARE ISO/IEC 14443 PICC selection /docs/en/application-note/AN10834.pdf documents 645036621402383989 Application Note N en None Y pdf 4.2 N N MIFARE ISO/IEC 14443 PICC selection 192.7 KB AN10834 N 1487306513597715214631 /docs/en/application-note/AN12057.pdf 2017-10-10 1507653538022694979082 PSP 3 Jun 15, 2021 Application Note This document gives recommendations on reader and terminal implementations regarding the conformity towards ISO/IEC standards. It focusses on the acceptance of contactless cards and NFC mobile devices hosting multiple applications None /docs/en/application-note/AN12057.pdf English documents 171450 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12057.pdf Making reader infrastructure ready for multi-application cards and devices /docs/en/application-note/AN12057.pdf documents 645036621402383989 Application Note N en None Y pdf 1.1 N N Making reader infrastructure ready for multi-application cards and devices 171.5 KB AN12057 N 1507653538022694979082 /docs/en/application-note/AN12113.pdf 2018-02-06 1517906367172733342256 PSP 4 Jul 2, 2020 Application Note This application note describes, how OTA top-up can be realized incombination with MIFARE DESFire and MIFARE Plus ICs. None /docs/en/application-note/AN12113.pdf English documents 1760563 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12113.pdf Over-the-Air top-up with MIFARE DESFire and MIFARE Plus /docs/en/application-note/AN12113.pdf documents 645036621402383989 Application Note N en None Y pdf 1.2 N N Over-the-Air top-up with MIFARE DESFire and MIFARE Plus 1.8 MB AN12113 N 1517906367172733342256 /docs/en/application-note/AN10969.pdf 2016-10-08 1442087332363714250739 PSP 5 Apr 23, 2020 Application Note This Application note gives security recommendations on design contactless card systems such that they are better resilient against attacks and that the impact of attacks, if they were to succeed. PDF None /docs/en/application-note/AN10969.pdf English documents 222375 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10969.pdf System level security measures for MIFARE installations /docs/en/application-note/AN10969.pdf documents 645036621402383989 Application Note N en None Y pdf 2.1 N N System level security measures for MIFARE installations 222.4 KB AN10969 N 1442087332363714250739 /docs/en/application-note/AN10922.pdf 2016-10-08 1442087842871729807883 PSP 6 Jul 2, 2019 Application Note This Application note describes CMAC based symmetric key diversification algorithms supported by NXP’s MIFARE SAM AV3. PDF None /docs/en/application-note/AN10922.pdf English documents 685621 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10922.pdf AN10922 Symmetric key diversifications /docs/en/application-note/AN10922.pdf documents 645036621402383989 Application Note N en None Y pdf 2.2 N N AN10922 Symmetric key diversifications 685.6 KB AN10922 N 1442087842871729807883 /docs/en/application-note/AN10927.pdf 2016-10-08 1442087457104720490565 PSP 7 Jul 5, 2018 Application Note PDF None /docs/en/application-note/AN10927.pdf English documents 234871 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN10927.pdf MIFARE product and handling of UIDs /docs/en/application-note/AN10927.pdf documents 645036621402383989 Application Note N en None Y pdf 4.1 N N MIFARE product and handling of UIDs 234.9 KB AN10927 N 1442087457104720490565 /docs/en/application-note/AN11909.pdf 2016-11-18 1479505538157721494336 PSP 8 Nov 14, 2016 Application Note PDF None /docs/en/application-note/AN11909.pdf English documents 103401 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11909.pdf How to create an Installation IDentifier (IID) /docs/en/application-note/AN11909.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N How to create an Installation IDentifier (IID) 103.4 KB AN11909 N 1479505538157721494336 Data Sheet 1 /docs/en/data-sheet/MF3DX2_MF3DHX2_SDS.pdf 2016-10-08 1456501222929706434947 PSP 1 Jun 12, 2019 Data Sheet MIFARE DESFire EV2 contactless IC (MF3D(H)x2) is the latest addition to the MIFARE DESFire product family introducing new features along with enhanced performance for best user experience. pdf None /docs/en/data-sheet/MF3DX2_MF3DHX2_SDS.pdf English documents 319036 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MF3DX2_MF3DHX2_SDS.pdf MIFARE DESFire EV2 contactless multi-application IC /docs/en/data-sheet/MF3DX2_MF3DHX2_SDS.pdf documents 980000996212993340 Data Sheet N en None Y pdf 3.2 N N MIFARE DESFire EV2 contactless multi-application IC 319.0 KB MF3DX2_MF3DHX2_SDS N 1456501222929706434947 Fact Sheet 1 /docs/en/fact-sheet/MIFAREDESFEV2LF.pdf 2020-03-23 1584984535729693285957 PSP 9 Nov 22, 2019 Fact Sheet The MIFARE DESFire EV2 contactless IC is ideal for system operators and developers building reliable, interoperable and scalable contactless solutions. None /docs/en/fact-sheet/MIFAREDESFEV2LF.pdf English documents 614677 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/MIFAREDESFEV2LF.pdf Contactless IC for next-generation, multi-application solutions in Smart Cities /docs/en/fact-sheet/MIFAREDESFEV2LF.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 3 N N Contactless IC for next-generation, multi-application solutions in Smart Cities 614.7 KB MIFAREDESFEV2LF N 1584984535729693285957 Package Information 2 /docs/en/package-information/SOT500-3.pdf 2016-02-12 1455079673633682361575 PSP 10 Feb 8, 2016 Package Information None /docs/en/package-information/SOT500-3.pdf English documents 218898 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT500-3.pdf plastic leadless module carrier package; 35 mm wide tape /docs/en/package-information/SOT500-3.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic leadless module carrier package; 35 mm wide tape 218.9 KB SOT500-3 N 1455079673633682361575 /docs/en/package-information/SOT500-2.pdf 2016-02-12 1455078723161724461613 PSP 11 Feb 8, 2016 Package Information None /docs/en/package-information/SOT500-2.pdf English documents 153435 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT500-2.pdf plastic leadless module carrier package; 35 mm wide tape /docs/en/package-information/SOT500-2.pdf documents 302435339416912908 Package Information N en None Y pdf O N N plastic leadless module carrier package; 35 mm wide tape 153.4 KB SOT500-2 N 1455078723161724461613 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 11 documents

Compact List

Application Note (7)
Data Sheet (1)
Fact Sheet (1)
Package Information (2)
Show All

Design Files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

3 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history