MF3D23C0DA4 Product Information|NXP

Features


MIFARE DESFire EV3C, 2 KB, 17 pF, MOA4

    Package


    PLLMC: plastic leadless module carrier package; 35 mm wide tape

    Buy Options

    MF3D23C0DA4/00J

    Active

    12NC: 935405165118

    Details

    Order

    Order from distributors

    MF3D23C0DA4/01J

    Qualification

    12NC: 935460084118

    Details

    Order

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
    MF3D23C0DA4/00J(935405165118)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    No
    GREACH SVHC
    36.80001990750479
    MF3D23C0DA4/01J(935460084118)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    No
    GREACH SVHC
    36.80001990750479

    Quality

    Part/12NCSafe Assure Functional Safety
    MF3D23C0DA4/00J
    (935405165118)
    No
    MF3D23C0DA4/01J
    (935460084118)
    No

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
    MF3D23C0DA4/00J
    (935405165118)
    854231
    5A992C
    G193082
    MF3D23C0DA4/01J
    (935460084118)
    854231
    5A992C
    G158347

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    MF3D23C0DA4/00J
    (935405165118)
    2023-09-222023-12-21202306009F01DIE ATTACH GLUE CHANGE DUE TO HENKEL 8388A DISCONTINUATION
    MF3D23C0DA4/00J
    (935405165118)
    2023-06-16-202306009ADIE ATTACH GLUE CHANGE DUE TO HENKEL 8388A DISCONTINUATION