Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
MIFARE Classic EV1 1K - Mainstream contactless smart card IC for fast and easy solution development
12NC: 935302803005
Details
Order
Parameter | Value |
---|---|
Security | RNG |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MF1S5031XDUF/V1V(935302803005) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 0.0777288 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MF1S5031XDUF/V1V (935302803005) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MF1S5031XDUF/V1V (935302803005) | 854232 | 5A992 | G158347 |
NXP® has developed the MIFARE® MF1ICS50 to be used in a contactless smart card according to ISO/IEC 14443 Type-A.
The MIFARE MF1ICS50 IC is used in applications like public transport ticketing where major cities have adopted MIFARE as their e-ticketing solution of choice.
An intelligent anti-collision function allows operating more than one card in the field simultaneously. The anti-collision algorithm selects each card individually and ensures that the execution of a transaction with a selected card is performed correctly without data corruption resulting from other cards in the field.
The MF1ICS50 is designed for simple integration and user convenience. Which could allow complete ticketing transactions to be handled in less than 100 ms. Thus, the MF1ICS50 card user is not forced to stop at the reader leading to high throughput at gates and reduced boarding times onto buses. The MIFARE product-based card may also remain in the wallet during the transaction, even if there are coins in it.