Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO16: SO16, plastic, small outline; leaded package; 16 terminals; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body
12NC: 935309581574
Details
Order
12NC: 935309581518
Details
Order
Parameter | Value |
---|---|
Number of pins | 16 |
Package Style | SO |
Host interface protocol | A/D Converter and Digital I/O, Bus Short-Battery Detct and Rptg |
Additional Features | A/D Converter and Digital I/O, Bus Short-Battery Detct and Rptg |
Device Function | comm transceivers |
Protection & Diagnosis | bus short-circuit to battery, undervoltage |
Data Rate [min] kbps | 5.0 |
Additional Features - Power Management | A/D Converter and Digital I/O, Bus Short-Battery Detct and Rptg |
Function | Bus |
Memory Protection | A/D Converter and Digital I/O, Bus Short-Battery Detct and Rptg |
Security Status | COMPANY PUBLIC |
Protection | bus short-circuit to battery, undervoltage |
Description | Sensor interface, DSI, Quad, 8 bit ADC, 5V Vreg, SOIC16 |
Supply Voltage [Min - Max] | 5.5, 30 |
Additional Features - Security | Bus |
Parameter | Value |
---|---|
Memory / Peripheral Protection | A/D Converter and Digital I/O, Bus Short-Battery Detct and Rptg |
Data Rate [Min-Max] kbps | 5 - 150 |
Operating Voltage [Min to Max] (V) | 5.5 to 30 |
Supply Voltage [max] (V) | 30 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Supply Voltage [min] (V) | 5.5 |
Low Power Modes | A/D Converter and Digital I/O, Bus Short-Battery Detct and Rptg |
Pad supply (V) | 5.5 to 30 |
Supply Voltage [Min to Max] (V) | 5.5 to 30 |
Max Data Rate per Lane (Gbps) | 150000 |
Operating Temperature (Min-Max) (℃) | -40 to 85 |
Security Features | A/D Converter and Digital I/O, Bus Short-Battery Detct and Rptg |
Data Rate [max] kbps | 150.0 |
Data Rate (Max) (Kbps) | 150.0 |
Additional Features - Analog | A/D Converter and Digital I/O, Bus Short-Battery Detct and Rptg |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCZ33793EF(935309581574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 144.3 | |
MCZ33793EFR2(935309581518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 144.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCZ33793EF (935309581574) | No | 3 | 260 | 40 | |||
MCZ33793EFR2 (935309581518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCZ33793EF (935309581574) | 854231 | EAR99 |
MCZ33793EFR2 (935309581518) | 854231 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCZ33793EF (935309581574) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCZ33793EFR2 (935309581518) | ||||
MCZ33793EF (935309581574) | 2023-06-15 | 2023-06-16 | 202306010DN | Discontinuation Notification for NXP PL APS MCZ33793 and MC34SB04 / MC34SB08 Products - Jun2023 |
MCZ33793EFR2 (935309581518) | ||||
MCZ33793EF (935309581574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCZ33793EFR2 (935309581518) | ||||
MCZ33793EF (935309581574) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MCZ33793EFR2 (935309581518) |
The NXP® MC33793 is designed to be used with a sensor or actuator at a location that is remote from a centralized MCU.