Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA272: LFBGA272, plastic, low profile fine-pitch ball grid array; 272 balls; 0.5 mm pitch; 9 mm x 9 mm x 1.11 mm body
12NC: 935322295557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCIMX6G2CVK05AA(935322295557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 358.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX6G2CVK05AA (935322295557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCIMX6G2CVK05AA (935322295557) | 854231 | 5A992C |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MCIMX6G2CVK05AA (935322295557) | - | 2017-06-07 | 2017-07-07 | MCIMX6G2CVK05AB (935346139557) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX6G2CVK05AA (935322295557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCIMX6G2CVK05AA (935322295557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCIMX6G2CVK05AA (935322295557) | 2020-08-16 | 2020-08-17 | 202005018I | Chip Errata Update for i.MX6UL&i.MX6SLL&i.MX6ULZ&i.MX6ULL |
MCIMX6G2CVK05AA (935322295557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MCIMX6G2CVK05AA (935322295557) | 2017-03-05 | 2017-03-06 | 201701007I | i.MX6UL Datasheet and Errata Update |