MCIMX285AVM4B Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
Arm9
Operating Frequency [Max] (MHz)
454
Core: Number of cores (SPEC)
1
ParameterValue
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
Cache (KB)
32
RAM (kB)
128

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX285AVM4B(935314284557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
465.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX285AVM4B
(935314284557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MCIMX285AVM4B
(935314284557)
854231
5A992C
G168385

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
MCIMX285AVM4B
(935314284557)
-
MCIMX285AVM4C
(935369792557)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX285AVM4B
(935314284557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX285AVM4B
(935314284557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about i.MX285

The core of the i.MX285 is Our fast, proven, power-efficient implementation of the Arm926EJ-S™ core, with speeds of up to 454 MHz. With attention to overall system cost, i.MX28 integrates physical USB interfaces (PHY), a 10/100 Ethernet, power management, and a resistive touch screen display controller. This processor with full AEC –Q100 automotive qualification is ideal for automotive infotainment systems featuring display and touch screen control systems. As a result, the i.MX285 enables many of the features only available in high-end systems, but at a price point suitable for all vehicles.