MC705C9ACPE Product Information|NXP

Buy Options

MC705C9ACPE

End of Life

12NC: 935322574174

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
8-BIT MCU -705C9A-EPP
ParameterValue
Number of pins
40
Package Style
DIP

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC705C9ACPE(935322574174)
Yes
Yes
Certificate Of Analysis (CoA)
No
G
e3
REACH SVHC
5953.45

Quality

Part/12NCSafe Assure Functional Safety
MC705C9ACPE
(935322574174)
No

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC705C9ACPE
(935322574174)
854231
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC705C9ACPE
(935322574174)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products

More about 68HC705C9A

Archived content is no longer updated and is made available for historical reference only.

The MC68HC705C9A HCMOS microcomputer is a member if the M68HC05 Family. The MC68HC705C9A is the EPROM version of the MC68HC05C9A and can also be configuerd as the EPROM version of the MC68HC05C12A. The MC68HC705C9A memory map consists of 12,092 bytes of user EPROM and 176 bytes of RAM when configured as an MC68HC05C9A. The MC68HC705C9A includes a serial communications interface, a serial peripheral interface, and a 16-bit capture/compare timer.