Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
WLCSP214: WLCSP214, wafer level chip-scale package, 214 terminals, 0.5 mm pitch, 9.418 mm x 7.918 mm x 0.55 mm body
12NC: 935374465093
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | MR3003 High-Performance 77 GHz Radar Transceiver |
Parameter | Value |
---|---|
Number of pins | 214 |
Package Style | WLCSP |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MC33MR3003AXVKR2(935374465093) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 76.726 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC33MR3003AXVKR2 (935374465093) | ISO 26262 | 1 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC33MR3003AXVKR2 (935374465093) | 854239 | EAR99 |
The MR3003 is a high-performance, automotive qualified single chip 76–81 GHz transceiver for radar applications. The MR3003 transceiver includes 3 transmit and 4 receive channels. The MR3003 provides high performance such as high angular resolution with TX phase rotation, powerful separation of objects due to low phase noise and linearity, and long detection range due to high output power and low noise figure.