SOT1906-2: WLCSP214 Wafer Level Chip-size Package | NXP Semiconductors

SOT1906-2: WLCSP214


Overview

WLCSP214, wafer level chip-scale package, 214 terminals, 0.5 mm pitch, 9.418 mm x 7.918 mm x 0.55 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP214 surface mount bottom WLCSP 9.418 x 7.918 x 0.55 214
Manufacture Code Reference Codes Issue Date
98ASA01053D 2018-03-28
Part Description Quick access
MR3003 High-Performance 77 GHz Radar Transceiver