Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
H-Bridge, Brushed DC Motor Driver, 5-28V, 5A, Cur FB, Slew Select, QFN 32
HQFN32: HQFN32, plastic, thermal enhanced quad flatpack; no leads; 32 terminals; 0.8 mm pitch; 8 mm x 8 mm x 2.1 mm body
12NC: 935316483699
Details
Order
12NC: 935316483697
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC33926ES(935316483699) | No | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 368.75 | |
MC33926ESR2(935316483697) | No | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 368.75 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MC33926ES (935316483699) | Quality Managed | 3 | 250 | 250 | 30 | 30 | |
MC33926ESR2 (935316483697) | Quality Managed | 3 | 250 | 250 | 30 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | Footprint | Capture Symbol |
---|---|---|---|---|
MC33926ES (935316483699) | 854239 | EAR99 | PDF | Cadence Allegro(dra) | PDF | Orcad Capture 16.3(olb) |
MC33926ESR2 (935316483697) | 854239 | EAR99 | PDF | Cadence Allegro(dra) | PDF | Orcad Capture 16.3(olb) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33926ES (935316483699) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC33926ESR2 (935316483697) | ||||
MC33926ES (935316483699) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |