NXP Semiconductors :: Secure Connections for a Smarter World

MC33926ES

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MC33926ESLast Revision (GMT):
Sunday, 04 August 2024, 11:23:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MC33926ESSOT1633-1HQFN32370.800878 mg YesNoYesOtherCu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 164 836992025-03-247Not ApplicableNot ApplicableNot Applicable3 / 168 hours25030 sec.3Kaohsiung, Taiwan;Tianjin, China
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-81.23611898.8200000.333364
Gold and its compoundsGold, metal7440-57-50.0010010.0800000.000270
Palladium and its compoundsPalladium, metal7440-05-30.0137601.1000000.003711
Subtotal1.250878100.00000000.337345
Copper Lead-Frame, Pre-PlatedCopper Lead-Frame, Pre-PlatedCopper and its compoundsCopper, metal7440-50-812.29585495.3167003.316026
Gold and its compoundsGold, metal7440-57-50.0036770.0285000.000991
Iron and its compoundsIron, metal7439-89-60.2978872.3092000.080336
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0021540.0167000.000581
Nickel and its compoundsNickel, metal7440-02-00.2573291.9948000.069398
Palladium and its compoundsPalladium, metal7440-05-30.0272580.2113000.007351
Zinc and its compoundsZinc, metal7440-66-60.0158410.1228000.004272
Subtotal12.900000100.00000003.478956
Copper Lead-Frame, Pre-Plated NiPdAuCopper AlloyAluminum and its compoundsAluminum, metal7429-90-50.0002120.0050000.000057
Copper and its compoundsCopper, metal7440-50-84.23159899.8850001.141205
Iron and its compoundsIron, metal7439-89-60.0002120.0050000.000057
Manganese and its compoundsManganese, metal7439-96-50.0002120.0050000.000057
Zirconium and its compoundsZirconium, metal7440-67-70.0042360.1000000.001143
Subtotal4.236469100.00000001.142519
Gold PlatingGold and its compoundsGold, metal7440-57-50.00099999.9000000.000269
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.1000000.000000
Subtotal0.001000100.00000000.000270
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000600.1000000.000016
Nickel and its compoundsNickel, metal7440-02-00.05942799.9000000.016027
Subtotal0.059486100.00000000.016043
Palladium PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.1000000.000001
Palladium and its compoundsPalladium, metal7440-05-30.00304199.9000000.000820
Subtotal0.003044100.00000000.000821
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins18.8790007.0000005.091412
Inorganic Silicon compoundsSilica, vitreous60676-86-0222.50250082.50000060.005926
Inorganic Silicon compoundsSilicon dioxide7631-86-920.2275007.5000005.455084
Inorganic compoundsCarbon Black1333-86-41.3485000.5000000.363672
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins6.7425002.5000001.818361
Subtotal269.700000100.000000072.734456
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped3.92000098.0000001.057171
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0800002.0000000.021575
Subtotal4.000000100.00000001.078746
Solder PasteSolder PasteAntimony and its compoundsAntimony, metal7440-36-00.0014160.0018000.000382
Arsenic and its compoundsArsenic, metal7440-38-20.0007860.0010000.000212
Lead and its compoundsLead, metallic lead and lead alloys7439-92-169.21404588.00260018.666095
Silver and its compoundsSilver, metal7440-22-41.5722921.9991000.424026
Tin and its compoundsTin, metal7440-31-57.8614619.9955002.120130
Subtotal78.650000100.000000021.210845
Total370.800878100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MC33926ES
Product content declaration of MC33926ES
上次修订 Last Revision (GMT):
Sunday, 04 August 2024, 11:23:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
铜引线框架,预镀
Copper Lead-Frame, Pre-Plated
铜引线框架,预镀
Copper Lead-Frame, Pre-Plated
OOOOOO
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
铜合金
Copper Alloy
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

钯镀层
Palladium Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡膏
Solder Paste
焊锡膏
Solder Paste
XOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MC33926ESLast Revision (GMT):
Sunday, 04 August 2024, 11:23:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
Copper Lead-Frame, Pre-PlatedAU PLATINGTest Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
CDA 194Test Report
24 Jan 2025
Test Report
24 Jan 2025
Test Report
24 Jan 2025
Test Report
24 Jan 2025
NI PLATINGTest Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
PD PLATINGTest Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
Copper Lead-Frame, Pre-Plated NiPdAuAU PLATINGTest Report
19 May 2020
Test Report
19 May 2020
Test Report
19 May 2020
Test Report
19 May 2020
CDA 151Test Report
21 Aug 2024
Test Report
21 Aug 2024
Test Report
21 Aug 2024
Test Report
21 Aug 2024
NIPDAU PLATINGTest Report
28 Sep 2022
Test Report
28 Sep 2022
Test Report
28 Sep 2022
Test Report
28 Sep 2022
PD PLATINGTest Report
19 May 2020
Test Report
19 May 2020
Test Report
19 May 2020
Test Report
19 May 2020
Die EncapsulantTest Report
9 Jul 2024
Test Report
9 Jul 2024
Test Report
9 Jul 2024
Test Report
9 Jul 2024
Semiconductor DieTest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Solder PasteTest Report
26 Jul 2021
Test Report
26 Jul 2021
Test Report
26 Jul 2021
Test Report
26 Jul 2021
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.