Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVLGA71: HVLGA71, plastic, thermal enhanced, very thin, low profile land grid array package; 71 balls; 0.5 mm pitch; 9 mm x 9 mm x 0.9 mm body
12NC: 935313421557
Details
Order
12NC: 935313421518
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MC13212(935313421557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 159.9 | |
MC13212R2(935313421518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 159.9 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC13212 (935313421557) | 854231 | 3A991A2 |
MC13212R2 (935313421518) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC13212 (935313421557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC13212R2 (935313421518) | ||||
MC13212 (935313421557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC13212R2 (935313421518) | ||||
MC13212 (935313421557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
Archived content is no longer updated and is made available for historical reference only.
Please note that this product is not recommended for new designs.
The MC13212 System in Package (SiP) integrates the MC9S08GT MCU with the MC1320x transceiver into a single 9x9mm LGA package. The MC13212 provides 32 K Flash memory and 2 K of RAM, providing an ideal platform for applications that require a star network using the NXP® SMAC or IEEE 802015.4 Compliant PHY/MAC.