SOT1750-1: HVLGA71 | NXP Semiconductors

SOT1750-1: HVLGA71


Overview

HVLGA71, plastic, thermal enhanced, very thin, low profile land grid array package; 71 balls; 0.5 mm pitch; 9 mm x 9 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVLGA71 surface mount bottom HVLGA 9 x 9 x 0.9 71 plastic
Manufacture Code Reference Codes Issue Date
98ASA10674D PBMA-N71(JEDEC 2017-06-11
Part Description Quick access
SIP 802.15.4 2.4GHZ 60KB
SIP 802.15.4 2.4GHZ 16KB
SIP 802.15.4 2.4GHZ 32KB