M8217013 Product Information|NXP

Features


C100 - Dali w/ Pb

    Package


    BGA672: BGA672, plastic, ball grid array; 672 balls; 0.5 mm pitch; 27 mm x 27 mm x 1.73 mm body

    Buy Options

    M8217013

    No Longer Manufactured

    12NC: 935325917557

    Details

    Order

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    M8217013(935325917557)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e1
    REACH SVHC
    2748.05

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free SolderingLead Free Soldering
    M8217013
    (935325917557)
    No
    3
    220
    30

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
    M8217013
    (935325917557)
    854231
    5A002A1

    Discontinued and Replacement Part Data

    Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
    M8217013
    (935325917557)
    -
    2016-10-21
    2017-03-30
    LS1024ASN7ELA
    (935323586557)

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    M8217013
    (935325917557)
    2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label