LPC4072FBD80 Product Information|NXP

LPC4072FBD80

No Longer Manufactured

LPC4072FBD80

No Longer Manufactured

Buy Options

Operating Features

ParameterValue
Number of pins
80
Package Style
LQFP
Product category
180-LPC4000-
Security Status
COMPANY PUBLIC
USB (type)
host/device
ParameterValue
Description
32-bit ARM Cortex-M4 MCU; up to 512 kB flash, 96 kB SRAM; USB Device/Host/OTG; Ethernet; EMC; SPIFI
ADC sample rate
400 ksps
SCTimer / PWM
1
Temperature range
-40 °C to +85 °C
USB (speed)
FS

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC4072FBD80E(935298964551)
Yes
Yes
Yes
DREACH SVHC
541.9846909711999

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC4072FBD80E
(935298964551)
No
2
2
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC4072FBD80E
(935298964551)
854231
EAR99

More about LPC4072FBD80

Archived content is no longer updated and is made available for historical reference only.

The LPC407x is an Arm Cortex-M4 based digital signal controller for embedded applications requiring a high level of integration and low power dissipation.

The Arm Cortex-M4 is a next generation core that offers system enhancements such as low power consumption, enhanced debug features, and a high level of support block integration. The Arm Cortex-M4 CPU incorporates a 3-stage pipeline, uses a Harvard architecture with separate local instruction and data buses as well as a third bus for peripherals, and includes an internal prefetch unit that supports speculative branching. The Arm Cortex-M4 supports single-cycle digital signal processing and SIMD instructions. A hardware floating-point processor is integrated in the core for several versions of the part.

The LPC407x adds a specialized flash memory accelerator to accomplish optimal performance when executing code from flash. The LPC407x is targeted to operate at up to 120 MHz CPU frequency.

The peripheral complement of the LPC407x includes up to 512 kB of flash program memory, up to 96 kB of SRAM data memory, up to 4032 byte of EEPROM data memory, External Memory controller (EMC), Ethernet, USB Device/Host/OTG, an SPI Flash Interface (SPIFI), a General Purpose DMA controller, five UARTs, three SSP controllers, three I2C-bus interfaces, a Quadrature Encoder Interface, four general purpose timers, two general purpose PWMs with six outputs each and one motor control PWM, an ultra-low power RTC with separate battery supply and event recorder, a windowed watchdog timer, a CRC calculation engine and up to 165 general purpose I/O pins.

The analog peripherals include one eight-channel 12-bit ADC, two analog comparators, and a DAC.

The pinout of LPC407x is intended to allow pin function compatibility with the LPC24xx/23xx as well as the LPC178x/7x families.

More